Solid State Sensors for Low Differential Pressure Applications, Temperature Compensated |
| PX170 |
|
 |
|
|
|
|
|
$
95.00
PX170-07DV
|
| |
Solid State Reliability
|
| |
Linear Output Proportional to Pressure
|
| |
Low Null Shift
|
| |
Integral Silicon Diaphragm
|
| |
PC Board Mount or Connector
|
| |
Ideally Suited for Clean, Dry, Non-Corrosive Gases
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
SPECIFICATIONS
Excitation: 10 Vdc (16 Vdc max) @ 2 mA
Output: 7 inH2O, 28 ±2 mV; 14 inH2O, 35 ±2 mV; 28 inH2O, 42 ±2 mV
Input Impedance: 6.6 kΩ
Linearity: P2 > P1 ±1.5% FS (full scale output)
Hysteresis and Repeatability: ±0.25% FS
Zero Balance: ±2 mV
Operable Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range: 0 to 50°C (32 to 122°F)
Thermal Zero Effect: ±3 mV
Thermal Span Effect: ±3.5% FS
Operable Overpressure: 140 inH2O (5 psi)
Stability Over 1 Year: ±1.5% FS
Response Time: 1 ms
Gage Type: Solid state piezoresistor
Diaphragm Material: Silicon
Media Compatibility:
P1: Dry gases only
P2 (Gage): Limited to media that will not attack polyester, silicon, borosilicate glass or epoxy adhesive.
Pressure Port: 7.1 mm (0.28") Dia.
Tube Fitting Electrical Connection: Standard 2.5 mm (0.1") spacing for PC board termination
Mating Connectors: CX136-4, sold separately
Weight: 7 g (0.25 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: See Instrumentation for compatible meters
Ordering Example: (1) PX170-14DV is a differential input transducer with a range of 0 to 14 inches of water, $95.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
PXSDX Series:
|
|
PC Mount Temperature Compensated Pressure Sensors
|
 |
 |
|
|
|
 |
 |
|