Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Thin Film Pressure Transducer Gage, Vacuum and Compound Ranges

PX603 and PX613   
1 year warranty Made in the USA RoHS
 
PX603 and PX613:Thin Film Pressure Transducer Gage, Vacuum and Compound Ranges
Click for larger image.
   
$ 335.00  PX603-500G5V
Excellent Long Term Stability
All Stainless Steel Construction
NEMA 4 Cable or Connector Models
0.4% Accuracy
Thin Film Design For High Reliability
Ideal for Liquid and Gas
Zero and Span Adjustments

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Excitation: 10 to 30 Vdc unregulated
Output: 1 to 5 Vdc (3 wire)
Supply Current: <3.0 mA
Insulation Resistance: 100 MΩ @ 50 V
Accuracy: ±0.4% BFSL (Includes non-linearity, hysteresis and non-repeatability errors)
±1.0% Terminal Point Method Includes non-linearity, hysteresis, non-repeatability, zero offset and span setting errors
Hysteresis: ±0.2% FS
Repeatability: ±0.05% FS
Stability: ±1.0%/year
Durability: 100 million cycles
Operating Temperature: -48 to 90°C (-55 to 195°F)
Compensated Temperature: -29 to 82°C (-20 to 180°F)
Thermal Zero Effect: ±0.07% FS/°C
Thermal Span Effect: ±0.07% FS/°C
Proof Pressure:
    15 to 2000 psi = 200% FS
    3000 to 5000 psi = 150% FS
    7500 to 20,000 psi = 120% FS
Burst Pressure:
    15 to 2000 psi = 800% FS
    3000 to 5000 psi = 500% FS
    7500 to 20,000 psi = 500% FS
Gages: Thin-film polysilicone
Diaphragm: 17-4 PH stainless steel
Case: 300 Series stainless steel
Pressure Connection:
    15 to 10,000 psi = ¼ NPT
    15,000 and 20,000 psi = female Aminco fitting
Electrical Connection: 0.9 m (36") braided-shield PVC cable or connector
Mating Connector: PT06F8-4S (not included)
Weight: 128 g (4.5 oz) without cable
Response Time: 5 ms
Construction: Sealed units, except PX603 ≤500 psi is vented to room


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the PX603-30VAC5V  PX603-30VAC5V In Stock   $370.00    0-30 inch of Mercury vacuum transducer with 3 foot cable and 1-5 Vdc output Not RoHS compliant
    PX603-30V15G5V In Stock   $370.00    30 inch vacuum to 15 psi transducer with 3 foot cable and 1-5 Vdc output Not RoHS compliant
    PX603-015G5V In Stock   $370.00    0-15 psi gage pressure transducer with 3 foot cable and 1-5 Vdc output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX603-060G5V  PX603-060G5V In Stock   $335.00    0-60 psi gage pressure transducer with 3 foot cable and 1-5 Vdc output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX613-100G5V  PX613-100G5V In Stock   $360.00    0-100 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX613-300G5V  PX613-300G5V In Stock   $360.00    0-300 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX613-1KG5V  PX613-1KG5V In Stock   $360.00    0-1,000 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PX613-10KG5V  PX613-10KG5V In Stock   $395.00    0-10,000 psi gage pressure transducer with 4 pin connector and 1-5 Vdc output Not RoHS compliant
Click to expand/minimize a list of what others bought with the PT06F8-4S  PT06F8-4S In Stock   $24.00    Mating connector for PX613 series (sold separately) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: 15,000 and 20,000 psi models supplied with female AMINCO fitting.
 Ordering Example: (1) PX613-500G5V is a connector style transducer with a range of 0 to 500 psi, $360.00,  plus (1) PT06F8-4S mating connector (sold separately), $24.00, $360.00 + 24.00 = $384.00
 Part Number Builder
(1) (2)
PX6
-
5V   
Option Descriptions
(1) Style
  Select
03 for Cable Style
13 for Connector Style
(2) Range
  Select
30VAC for 0-30 Inches of Mercury vacuum
30V15G for 30 In Hg vacuum to 15 psig
30V30G for 30 In Hg vacuum to 30 psig
30V60G for 30 In Hg vacuum to 60 psig
015G for 0-15 psig
030G for 0-30 psig
060G for 0-60 psig
100G for 0-100 psig
150G for 0-150 psig
200G for 0-200 psig
300G for 0-300 psig
500G for 0-500 psig
1KG for 0-1000 psig
2KG for 0-2000 psig
3KG for 0-3000 psig
5KG for 0-5000 psig
7.5KG for 0-7500 psig
10KG for 0-10000 psig
15KG for 0-15000 psig
20KG for 0-20000 psig
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Thin Film Transducer for Gage or Vacuum, Rugged Stainless Steel Construction PX 603 PX 613, semiconductor strain gages