Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Strain Gages for Residual Stress Measurement

SG Stress Relief Gages   
RoHS
 
Strain Gages for Stress Relief
SG Stress Relief Gages:Strain Gages for Residual Stress Measurement
Click for larger image.
   
Conveniently Priced per Pack of 5
For Residual Stress Measurement
Fully Encapsulated for added Durability
Solder Pad or Ribbon Lead Terminations
Broad Temperature Range
Clear Alignment Marks

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® stress relief strain gage roesttes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages ideal for residual stress analysis with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 (PRICE PER PKG OF 5)
 SG-1.5/120-SR11    Consult sales   Package of 5 sress relief strain gages, ribbon leads, 1.5 mm grid, 120 Ohms, matched to steel RoHS compliant
 SG-1.5/120-SR41    Consult sales   Package of 5 sress relief strain gages, solder pads, 1.5 mm grid, 120 Ohms, matched to steel RoHS compliant
 SG-1.5/120-SR13    Consult sales   Package of 5 sress relief strain gages, ribbon leads, 1.5 mm grid, 120 Ohms, matched to aluminum RoHS compliant
 SG-1.5/120-SR43    Consult sales   Package of 5 sress relief strain gages, solder pads, 1.5 mm grid, 120 Ohms, matched to aluminum RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.

 Related Links - Related Products
 Related Products
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
SG1-KIT SG1-KIT:
Strain Gage Application Kit
   
Keywords:Stress Relief Strain Gages, Strain gages for stress Relief, stress relief, experimental stress relief gages, residual stress, residdual strain, 3 way solenoid valve low cost automation low cost hmi pt 100