Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Power Wireless Transmitter

zED-P Series   
1 year warranty NEW! CE
 
High Power Wireless Sensor
zED-P Series:High Power Wireless Transmitter
Click for larger image.
   
$ 195.00  zED-TP1-P
Web Server
Alarms by Email or Text Message
High Power 1 Kilometer
NEMA4 (IP65) Enclosure
Temperature
Humidity
Barometric Pressure
Dual Thermocouple Input
Analog Process Voltage and Current Inputs
Compatible with zSeries Compact Commercial End Devices and Coordinators
No Special Software Required
NEW Feature Added: DC Power Option for Your Industrial Applications

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The rugged high-performance, high power OMEGA® zSeries wireless sensor/transmitter system provide Web-based monitoring of Temperature, Humidity, and Barometric Pressure, as well as thermocouples and any transducer with analog voltage or current output.

zSeries Family

The radio is a High Power IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit over greater distances and through more obstructions than the standard transmitter.

These wireless sensors transmit up to 1000m (3280’)--without obstructions or interferences to a zCDR coordinator or wi8/wiDR meter-controller. The coordinators and controllers connect directly to an Ethernet network and the Internet and serve active Web Pages to display and chart the data.

You can monitor and record Analog Voltage and Current, Temperature, Relative Humidity, and Barometric Pressure over an Ethernet network or the Internet without any special software--just your Web Browser.

You can even set alarms to be notified by email. Alarms can be sent to a single user or to a group distribution list, including text messages to cell phones.

These zSeries wireless sensors are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA4 (IP65) rated housing. The rugged industrial sensors are supplied with ten feet of cable.


WIRELESS SENSORS
Wireless sensors are available with external probes appropriate for an almost unlimited variety of industrial and commercial applications.

Omega offers a selection of end devices for a variety of applications. The high power end device supports one external sensor. The external sensors are designed for harsh environments such as outdoor weather, in HVAC ducts, in freezers and refrigerators.

Omega offers high power End Devices that run on either AC power, low voltage power, or batteries. The AC version (zED-P, zED-LCD) is powered by a 5 Vdc universal AC power adapter that operates on any voltage worldwide (110 to 240 Vac). Should AC power fail, the unit can operate on a 3.6V ultra-long-life lithium back-up battery (included).

A low power option (zED-DC) operates at 10 to 30 Vdc, or 24Vac.

The completely wireless End Devices are powered by two AA (zED-LCD-AA) or two C-cell (zED-CCELL) alkaline batteries. These End Devices can operate for weeks, months, or years before changing the batteries. Battery life depends on the type of sensor and other user settings such as the frequency of transmission.


ALARM AND EMAIL
The zSeries wireless sensor system can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to cell phones and PDA’s. The Omega "MailNotifier" software is a free and easy program for this application.The meter-controller connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.

EMBEDDED WEBSERVER
The wireless sensor system is easy to install, simple to operate, and features Omega’s award-winning iServer technology with an Embedded Web Server that requires no special software.


CHARTS AND GRAPHS
The zSeries system serves Active Web Pages to display real time readings and charts of temperature, humidity, and barometric pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

Omega offers a free and easy to use program for logging data to Excel. The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With this wireless system there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). Omega offers an OPC Server software that makes it easy to integrate the wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.
zSeries Charts Screen Shots from zSeries
zSeries Readings

QUALITY AND TECHNOLOGY
The innovative Omega® zSeries system features an extended one (1) YEAR warranty at no extra charge.

SPECIFICATIONS
EXTERNAL SENSOR SPECIFICATIONS

Accuracy
TEMPERATURE
Accuracy/Range*:
zED-TP1 (-P/-LCD/-AA/-CCELL);
zED-TP2 (-P/-LCD/-AA/-CCELL)

±0.5°C for 10° to 85°C (±1°F for 50° to 185°F)
±1°C for -40° to 10°C and 85° to 125°C
(±1.8°F for -40° to 50°F and 185° to 257°F)

zED-BTHP (-P/-LCD/-AA/-CCELL);
zED-THP (-P/-LCD/-AA/-CCELL)
zED-THP2 (-H)

±0.5°C for 5° to 45°C (±1°F for 41° to 113°F)
up to 1.5°C for -40° to 5°C and 45° to 124°C
(up to 2.7°F for -40° to 41°F and 113° to 255°F) refer to chart

zED-BTP (-P/-LCD/-AA/-CCELL)
±0.8°C @ 20°C (±1.5°F @ 68°F)
±2°C for -40° to 85°C (±3.6°F for -40° to 185 °F)

Resolution: 0.1°C
Repeatablilty: ±0.1°C, for
zED-BTHP, zED-THP (zED-P/-LCD/-AA/-CCELL),
zED-THP2 (-H)
*Note: extended temperature ranges are for External Probes only

Industrial Probe:
SS 316 housing, 137mm x Ø16mm (5” x Ø 0.63”) for zED-BTP (-P/-LCD/-AA/-CCELL); zED-BTHP (-P/-LCD/-AA/-CCELL); zED-THP (-P/-LCD/-AA/-CCELL)

Short Probe, Quick Disconnect: SS 316 housing, 78mm x Ø16mm (3.1” x Ø 0.63”) for zED-THP2 (-H)

Stick Probe: ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zED-TP1 (-P/-LCD/-AA/-CCELL)

Lug Mounted Probe: Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”); mounting hole Ø 4.72mm (Ø 0.186”) for zED-TP2 (-P/-LCD/-AA/-CCELL)

Cable Dimensions and Operating Temperature:
3 m (10’) long x Ø 2.62 mm (0.103”)
-80° to 200°C (-112° to 392°F)
for zED-THP (-P/-LCD/-AA/-CCELL);
zED-TP1 (-P/-LCD/-AA/-CCELL);
zED-TP2 (-P/-LCD/-AA/-CCELL)


3 m (10’) long x Ø 4.45 mm (0.175”)
-55 to 105°C (-67 to 221°F)
for zED-BTP (-P/-LCD/-AA/-CCELL);
zED-BTHP (-P/-LCD/-AA/-CCELL)
RELATIVE HUMIDITY
Accuracy/Range:
zED-BTHP (-P/-LCD/-AA/-CCELL);
zED-THP (-P/-LCD/-AA/-CCELL)
±2% for 10 to 90%;
±3% for 5 to 10% and 90 to 95%;
±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%

BAROMETRIC PRESSURE
Accuracy/Range:
zED-BTP (-P/-LCD/-AA/-CCELL),
zED-BTHP (-P/-LCD/-AA/-CCELL);
±2 mbar for 10 mbar to 1100 mbar (1 KPa to 110 KPa)
Resolution: 0.1 mbar

THERMOCOUPLE INPUT
Temperature Range: refer to Thermocouple Chart
Temperature Accuracy: refer to Thermocouple Chart
Temperature Stability: 0.08°C/°C
Temperature Coefficient: ±25 ppm/°C
Thermocouple Cold End Tracking: 0.1°C/°C
Thermocouple Lead Resistance: 100 ohm max.
Thermocouple Type (ITS 90):
J, K, T, E, R, S, B, C, N, L (DIN J)
Warm-Up to Rated Accuracy: 30 minutes

ANALOG VOLTAGE & CURRENT INPUT
Voltage Input: Differential; bipolar;
±100 mV, ±1 V, ±10 V
Input Impedance: 400 K ohm for voltage
Current Input: Differential; bipolar; ±20 mA (5 Ohm load)
Accuracy: ±0.1% Full Range @ 25°C
Reading Rate: Periodic (1 sample/update) or continuous (20 samples/second)
A/D Conversion: Sigma-Delta
Resolution: 16 bits
Temperature Coefficient: ±50 ppm/°C
Common Mode Rejection: 105 dB
Normal Mode Rejection: 98 dB
Warm-Up to Rated Accuracy: 30 minutes

2 Thermocouples included with WTC models

Introduction to Thermocouples

Optional Caps available for Industrial Probes
2 Thermocouples included
with WTC models
Introduction
to Thermocouples
Optional Caps available
for Industrial Probes

ENVIRONMENT
Operating Temperature: -20° to 70°C (-4° to 158°F)
for zED-P, zED-DC
Operating Temperature: -10° to 60°C (14° to 140°F)
for zED-LCD-X
Operating Temperature: -10° to 55°C (14° to 131°F)
for zED-LCD-AA, zED-LCD-AA-H
Operating Temperature: -18° to 55 °C (-0.4° to 131°F)
for zED-CCELL, zED-CCELL-H
Power Adapter Operating Temperature: 0 ° to 40 °C (32 ° to 104 °F) for zED-P, zED-LCD

Enclosure Dimensions: 135.9L x 82.0W x 39.D mm
(5.35L x 3.23L x 1.56D")
Enclosure Material: Polycarbonate
Enclosure Protection: NEMA4(IP65)
Warm-Up to Rated Accuracy: 30 minutes

WIRELESS COMMUNICATION
Standard: IEEE 802.15.4, DSSS
Frequency: 2.4 GHz (2400 to 2483.5 MHz), 16 channels
Network Topology: Star Topology
Range: up to 1000 m (3280 ft) without obstructions or interference.

POWER (zED-P, ZED-LCD)
Power Input: 5 Vdc
Consumption: 0.8 W max
Safety Qualified ac Power Adapter (included) Nominal Output: 5 Vdc @ 0.6 A
Input: 100 to 240 Vac, 50/60 Hz
Lithium Back-up Battery: one 3.6 Vdc, supplied
Lifetime: Estimate 2 years with frequency of 1 reading per 2 minutes (7 months for -TC option; 8 months for -VI option)



POWER (zED-DC, zED-LCD-DC)
Power Input: 10-30 Vdc, or 24 Vac ±10%
Consumption: 1.5 W max
Isolation Dielectric per 60 Sec: 1000 Vdc

POWER (zED-CCELL, zED-CCELL-H)
Alkaline Battery: two C-cell 1.5 Vdc, supplied
Lifetime: Estimate 7 years with frequency of 1 reading per 2 minutes (2.3 years for -TC and -VI option)

POWER (zED-LCD-AA, zED-LCD-AA-H)
Alkaline Battery: two AA 1.5 Vdc, supplied
Lifetime: Estimate 2.5 years with frequency of 1 reading per 2 minutes (8 months for -TC and -VI option)

POWER (zCDR and zCDR-VI)
Power Input: 9 to 12 Vdc
Consumption: 2.5 W max
Safety Qualified ac Power Adapter (included)Nominal Output: 9 Vdc @ 0.5 A
Input: 100 to 240 Vac, 50/60 Hz
Power Adapter Operating Temperature: 0 ° to 40 °C (32° to 104°F)


Universal ac Power Adapter
Universal ac Power Adapter
Frequency
zED-TC/VI-LCD-AA
zED-TC/VI-CCELL
Continuous
5 days
2 weeks
10 sec
5 months
1.4 years
30 sec
7.2 months
2 years
60 sec
7.9 months
2.2 years
120 sec
8 months
2.3 years
300 sec
8.6 months
2.4 years
Frequency
zED-TP1/TP2/THP/BTP/BTHP-LCD-AA
zED-TP1/TP2/THP/BTP/BTHP-CCELL
10 sec
5.3 months
1.7 years
30 sec
1.1 years
4.3 years
60 sec
1.7 years
7 years max
120 sec
2.5 years
7 years max
300 sec
3.3 years
7 years max

GENERAL
Approvals: CE, FCC: Part 15C.
CE: EMC 2004/108/EC, LVD 2006/95/EC, R&TTE 1999/5/EC.

Software The software packages available for the zSeries wireless system are iConnect (configuration software for the Ethernet interface), iLog (Excel-based software for automatic data logging) and Mail Notifier (email alarm notification software).

iLOG logging data
iLOG Excel program logging the data
iLOG sketching data
iLOG Excel program sketching the data

THERMOCOUPLE CHART

Input Type
Range
Accuracy
J
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C /40 to 1768°C
-58 to -104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C /100 to 1768°C
-58 to 212°F /212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F

REPLACEMENT PROBES & CALIBRATION CERTIFICATES
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.
Probes NIST Certificate

Get a NIST Traceable Calibration Certificate
with your Calibrated Replacement Probe.

A complete wireless system requires at least: one (1) End Device (zED-x-P or zED-x ) and one (1) Coordinator/Receiver (wi8xx-zT, wiDR-zT or zCDR).


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 AC Powered END DEVICES (without LCD Display)
    zED-TP1-P In Stock   $195.00    Wireless temperature sensor with stick probe, ac powered  
    zED-THP-P In Stock   $240.00    Wireless temperature and humidity sensor, ac powered  
    zED-TC-P In Stock   $240.00    Dual thermocouple input, AC powered  
 AC Powered END DEVICES with LCD Display
    zED-TP2-LCD In Stock   $245.00    Temperature sensor with lug mount, AC powered, LCD display  
    zED-THP-LCD In Stock   $290.00    Temperature and humidity sensor, AC powered, LCD display  
    zED-TC-LCD In Stock   $290.00    Dual thermocouple input, AC powered, LCD display  
    zED-VI-LCD In Stock   $290.00    Analog input, AC powered, LCD display  
 Battery Powered END DEVICES (without LCD Display)
    zED-TP1-CCELL In Stock   $195.00    Temperature sensor with stick probe, two C-cell alkaline batteries  
    zED-TP2-CCELL In Stock   $195.00    Temperature sensor with lug mount probe, two C-cell alkaline batteries  
    zED-THP-CCELL In Stock   $240.00    Temperature and humidity sensor, two C-cell alkaline batteries  
    zED-BTHP-CCELL In Stock   $295.00    Barometric pressure, temp and humidity sensor, two C-cell alkaline batteries  
    zED-BTP-CCELL In Stock   $245.00    Barometric pressure and temperature sensor, two C-cell alkaline batteries  
Click to expand/minimize a list of what others bought with the zED-TC-CCELL  zED-TC-CCELL In Stock   $240.00    Dual thermocouple input, two C-cell alkaline batteries  
    zED-VI-CCELL In Stock   $240.00    Analog input, two C-cell alkaline batteries  
 Battery Powered END DEVICES with Short Probe, Horizontal Case
    zED-THP2-LCD-AA-H In Stock   $315.00    Temperature and humidity sensor, two AA alkaline batteries, with LCD display  
    zED-THP2-CCELL-H In Stock   $265.00    Temperature and humidity sensor, two C-cell alkaline batteries  
 Low Powered 24 Vdc END DEVICES without LCD
    zED-TP1-DC-H2 In Stock   $245.00    Temperature sensor with stick probe, low voltage powered, horizontal case  
    zED-THP-DC-H2 In Stock   $290.00    Temperature and humidity sensor, low voltage powered, horizontal case  
    zED-TC-DC-H2 In Stock   $290.00    Dual thermocouple input, low voltage powered, horizontal case  
 Low Powered 24 Vdc END DEVICES with LCD
    zED-TP1-LCD-DC-H2 In Stock   $295.00    Temperature sensor with stick probe, low voltage powered, LCD display, horizontal case  
    zED-THP-LCD-DC-H2 In Stock   $340.00    Temperature and humidity sensor, low voltage powered, LCD display, horizontal case  
    zED-TC-LCD-DC-H2 In Stock   $340.00    Dual thermocouple input, low voltage powered, LCD display, horizontal case  
    zED-VI-LCD-DC-H2 In Stock   $340.00    Analog input, low voltage powered, LCD display, horizontal case  
 Compact-Commercial END DEVICE
Click to expand/minimize a list of what others bought with the zED-T  zED-T In Stock   $95.00    Compact End device unit with internal temperature sensor  
Click to expand/minimize a list of what others bought with the zED-T-TP1  zED-T-TP1 In Stock   $145.00    Compact End device unit with internal temperature sensor and external temperature sensor with stick probe  
Click to expand/minimize a list of what others bought with the zED-T-TP2  zED-T-TP2 In Stock   $145.00    Compact End device unit with internal temperature sensor and external temperature sensor with lug mount probe  
Click to expand/minimize a list of what others bought with the zED-TH  zED-TH In Stock   $150.00    Compact End device unit with internal temperature and humidity sensor  
Click to expand/minimize a list of what others bought with the zED-TH-THP  zED-TH-THP In Stock   $245.00    Compact End device unit with internal and external temperature and humidity sensor  
Click to expand/minimize a list of what others bought with the zED-THP  zED-THP In Stock   $190.00    Compact End device unit with external temperature and humidity sensor  
    zED-BT In Stock   $150.00    End device unit with internal barometric pressure and temperature sensor  
Click to expand/minimize a list of what others bought with the zED-BTH  zED-BTH In Stock   $195.00    Comapct End device unit with internal barometric pressure, temperature and humidity sensor  
    zED-B-THP In Stock   $250.00    Compact End device unit with internal barometric pressure sensor, external temperature and humidity sensor  
    zED-BT-BTP In Stock   $250.00    Compact End device unit with internal barometric pressure and temperature sensor and external barometric pressure and temperature sensor industrial probe  
 Replacement Probes for High-Power End Devices
    zTP1-P In Stock   $50.00    External stick probe with temperature sensor, 3 m (10') cable and M12 connection  
    zTP2-P In Stock   $50.00    External lug mount probe with temperature sensor, 3 m (10') cable and M12 connection  
    zTHP-P In Stock   $95.00    External industrial probe with temperature and humidity sensor, 3 m (10') cable and M12 connection  
    zTHP2-P In Stock   $95.00    External short industrial probe with temperature and humidity sensor, M12 connection (no cable)  
    zBTP-P In Stock   $100.00    External industrial probe with barometric pressure, temperature sensor, 3 m (10') cable and M12 connection  
    zBTHP-P In Stock   $145.00    External industrial probe with barometric pressure, temperature and humidity sensor, 3 m (10') cable and M12 connection  
 COORDINATORS and METER/CONTROLLER (RECEIVERS)
Click to expand/minimize a list of what others bought with the zCDR-VI  zCDR-VI In Stock   $195.00    Coordinator, which can support up to 32 analog input end devices  
Click to expand/minimize a list of what others bought with the zCDR  zCDR In Stock   $195.00    Coordinator, which can support up to 32 end devices  
    wi822-ZT In Stock   $395.00    Meter/controller, supports up to 8 temperature end devices, with two solid state relays (SSR): 0.5A @ 120/240Vac continuous  
    wi833-ZT In Stock   $395.00    Meter/controller, which can support up to 8 temperature end devices, with 2 relays  
    wi852-ZT In Stock   $395.00    Meter/controller, supports up to 8 temperature end devices, with Analog Output as retransmission of process value; 0 to 10Vdc or 0 to 20 mA @ 500 ohm max. and SSR  
    wi853-ZT In Stock   $395.00    Meter/controller, supports up to 8 temperature end devices, with Analog Output as retransmission of process value; 0 to 10Vdc or 0 to 20 mA @ 500 ohm max. and form "C" relay  
    wiDR33-ZT In Stock   $395.00    DIN rail monitor/controller, supports up to 8 temperature end devices, with two relays: form "C" SPDT 3A @ 120Vac, 3A @ 240Vac  
    wiDR44-ZT-DC In Stock   $420.00    DIN rail monitor/controller, supports up to 8 temperature end devices with 2 pulsed 10 Vdc @ 20 mA (for use with external SSR)  
    wiDR52-ZT In Stock   $395.00    DIN rail monitor/controller, supports up to 8 temperature end devices, with Analog Output as retransmission of process value; 0 to 10Vdc or 0 to 20 mA @ 500 ohm max. and SSR  
    wiDR53-ZT In Stock   $395.00    DIN rail monitor/controller, supports up to 8 temperature end devices, with Analog Output as retransmission of process value; 0 to 10Vdc or 0 to 20 mA @ 500 ohm max. and form "C" relay  
 CALIBRATION for New Units
Click to expand/minimize a list of what others bought with the CAL-3-HU  CAL-3-HU 1 Week   $135.00    NIST traceable calibration certificate; three humidity points: 25%, 50%, 75%, 1 temperature point of 25°C (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-HU-P-T  CAL-3-HU-P-T In Stock   $235.00    NIST traceable calibration certificate; three humidity, barometric pressure, and temperature points (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-P  CAL-3-P In Stock   $135.00    NIST traceable calibration certificate; three barometric pressure points, and temperature 25°C (for new units)  
    CAL-3-T In Stock   $135.00    NIST Traceable Calibration Certificate. Three (3) Temperature Points.  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT In Stock   $75.00    Calibration kit, 33% and 75% RH standards  
 Calibrated Replacement Probes, including Calibration Certificate for High-Power End Devices
    zTP1-P-CAL-3-T In Stock   $125.00    Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTP2-P-CAL-3-T In Stock   $125.00    Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTHP-P-CAL-3-HU In Stock   $170.00    Replacement External Industrial Probe with Temperature and Humidity Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C.  
    zBTP-P-CAL-3-P In Stock   $175.00    Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Barometric Pressure Points, Temperature 25°C.  
    zBTHP-P-CAL-3-HU-P-T In Stock   $295.00    Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) humidity, barometric pressure, and temperature points  
 Calibrated Replacement Probes, including Calibration Certificate, for Compact End Devices
    zTP1-CAL-3-T In Stock   $125.00    Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTP2-CAL-3-T In Stock   $125.00    Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTHP-CAL-3-HU In Stock   $170.00    Replacement External Industrial Probe with Temperature and Humidity Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C.  
    zBTP-CAL-3-P In Stock   $175.00    Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Barometric Pressure Points, Temperature 25°C.  
 Accessories
    IP-PCI-10P In Stock   $20.00    Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack. For external industrial probes only.  
Click to expand/minimize a list of what others bought with the IP-SC  IP-SC In Stock   $25.00    Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (less than 35 psi) environments. For external industrial probes only.  
    IND-KIT In Stock   $7.50    Replacement Mounting Kit, for external industrial probes.  
Click to expand/minimize a list of what others bought with the UWTC-BATT  UWTC-BATT In Stock   $15.00    Replacement Back-up Battery, AA Lithium 3.6Vdc, for zED-x-P and UWTC/UWRTD  
    wi-CABLE-1 In Stock   $5.00    Replacement Antenna Extension Cable 304 mm (12"), for wi8 and wiDR end devices  
    wi-CABLE-3 In Stock   $10.00    Optional Antenna Extension Cable 0.9 m (3'), for wi8 and wiDR end devices  
All dollar amounts on this site are shown in US currency.

 Note: A complete wireless system requires at least: one (1) End Device (zED-x-P, zED-x-LCD, zED-x-CCELL, zED-x) and one (1) Coordinator/Receiver (wi8xx-zT, wiDR-zT or zCDR).

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.

Ordering Example: (2) zED-TP1-P Wireless High Power End Devices with an external temperature sensor stick probe and 10 ft cable and (1) zCDR Coordinator: $195 x 2 + $195 = $585 .
 Part Number Builder
(1) (2) (3) (4) (5)
zED
  
Option Descriptions
(1) Internal Sensors (only for Compact-Commercial Style End Device)
  Select
Nothing(leave field blank) for no internal sensor
-T for Temperature
-TH for Humidity + Temperature
-B for Barometric Pressure
-BT for Barometric Pressure + Temperature
-BTH for Barometric Pressure + Temperature + Humidity
(2) External Sensors
  Select
Nothing(leave field blank) for no external sensor
-TP1 for Temperature Stick Probe
-TP2 for Temperature Lug Mount Probe
-THP for Humidity + Temperature Industrial Probe
-THP2 for Short Quick-Disconnect Humidity + Temperature Probe for -H models
-BTHP for Barometric Pressure + Temperature + Humidity Industrial Probe
-BTP for Barometric Pressure + Temperature Industrial Probe
-TC for Dual Thermocouple Input
-VI for Analog Process Voltage and Current Input
(3) Display Options (only for High-Power NEMA4 Enclosure)
  Select
Nothing(leave field blank) for Compact-Commercial Enclosure
-LCD for LCD Display
(4) Power Options (only for High-Power NEMA4 Enclosure)
  Select
Nothing(leave field blank) for Compact-Commercial Enclosure
-P for AC power
-DC for Low Power 24 Vdc must choose -H2 enclosure
-AA for Power with two AA alkaline batteries choose for LCD Display
-CCELL for Power with two C-CELL alkaline batteries
(5) Enclosure Type
  Select
Nothing(leave field blank) for Compact-Commercial Enclosure
-H for Horizontal NEMA4 case with 4 mounting screws choose for -AA and -CCELL options
-H2 for Horizontal NEMA4 case with easy open cover choose for -DC option
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  zSeries zCDR, zED, - Wireless Sensor System
   Download  zSeries-VI zCDR-VI, zED-VI, - Wireless Sensor System - VI Series
 Related Products
zSeries zSeries:
Wireless Sensor System Web-Based Monitoring
wiDR Series wiDR Series:
Wireless DIN Rail Monitor & Controller
Wi8 Series Wi8 Series:
Wireless Meter Scanner & Controller
   
Keywords:High Power Wireless Sensor transmitter wireless sensor system web based monitoring temperature humidity barometric pressure end device coordinator , humidty sensor industrial temperature sensor npn pnp sensors temperature control device temperature controller calibration