Accelerometers For Industrial Applications |
| ACC101 |
|
 |
|
 |
| Click here for larger image. |
|
|
$
265.00
ACC101
|
| |
Industrial Accelerometers
|
| |
Ideal for Machine Vibration Monitoring
|
| |
Low Impedance Drives Cable Lengths to 1000 ft
|
| |
Fast Turn-on Time (1 Sec.)
|
| |
Low Cost, 100 mV/g Output
|
View related products - Dynamic Measurement
|
| |
|
|
|
 |
The ACC101 accelerometer is low cost yet extremely durable. These accelerometers are constructed using high strength aluminum, has a rugged strain relief, rugged 1 /4 -28 stud mounting, an epoxy seal, and uses the kind of dependable components usually found only in higher priced accelerometers.
SPECIFICATIONS
Excitation: 2 mA nominal @ 24 to 30 Vdc, constant current (18 volt supply can be used but will limit amplitude range)
Rated Output: 100 mV/g nominal @ 100 Hz
Frequency Range: 3 Hz to 5 kHz (up to ±10 % rated output shift)
Amplitude Range: ±70 g peak with ACC-PS1 ±80 g peak with ACC-PS2, ACC-PS3
Amplitude Linearity: ±1% up to 65 g peak
Temperature Range: -18 to 82°C (0 to 180°F)
Temperature Sensitivity Effect:
-54 to 38°C (-65 to 100°F) = 5% FS
38 to 121°C (100 to 250°F) = 8% FS
Thermal Shock: 1.2 g /°C
Transverse Sensitivity: 5% of axial maximum
Maximum g Without Damage: 5,000 g peak
Maximum g Without Clipping: ±80 g peak
Mounted Resonance Frequency: >18 kHz
Output Impedance: 50 ohms nominal
Bias Voltage: 10 V nominal
Base Strain: 0.002 g/microstrain max.
Noise Floor (wideband): 0.00025 g (rms)
Weight: 50 grams (1.75 oz) nominal (without cable)
Material: Aluminum, hard anodized thermal insulating boot included
Dimensions: 3.81 H x 2.54 cm hex base (1.50 x 1.0")
Connector: 2.5 m (10') integral coaxial cable with BNCM
Mounting: 1/4-28 removable stud
Mounting Torque max: 40 cm-kg (35 in-lb)

| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) ACC101 Accelerometer, (1) ACC-PS1 Power Supply = $470
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
DP25-VRMS & DP25-CRMS:
|
1/8 DIN High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and Non-Sinusoidal Signals
|
|
|
 |
 |
|
Back to top |
|