Omega Info My Omega Literature Products Online Store Home
 
Part Number      All Omega      
Back To Tree View

Quick Disconnect Thermocouples with Miniature Connectors

(*)MQSS Series -JMQSS, KMQSS, EMQSS, TMQSS,NMQIN   
(*)MQSS Series -JMQSS, KMQSS, EMQSS, TMQSS,NMQIN:Quick Disconnect Thermocouples with Miniature Connectors
Click here for larger image.
   
$ 48.00  JMQSS-010G-6
6" and 12" Lengths in StocK
Sheath Diameters from 0.010" to 0.125"
304SS or 321SS Sheath
Grounded, Ungrounded or Exposed Junction
Color-Coded SMP Miniature Connector Termination
Mating Connector and Cable Clamp Included FREE!
Custom Lengths Available
Made from Special Limits of Error Material
Glass Filled Nylon Connector Body Rated to 220°C (425°F)

View related products - Thermocouples


OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available in with diameters as small as 0.25mm(0.010 inches) and as large as to 3.0mm(0.125 inches).



Standard Dimensions - Mini Quick Disconnect Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model No.
6" Length
Model No.
12" Length
J
Iron-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
JMQSS-010(*)-6
JMQSS-020(*)-6
JMQSS-032(*)-6
JMQSS-040(*)-6
JMQSS-062(*)-6
JMQSS-125(*)-6
JMQSS-010(*)-12
JMQSS-020(*)-12
JMQSS-032(*)-12
JMQSS-040(*)-12
JMQSS-062(*)-12
JMQSS-125(*)-12
K
CHROMEGA®-ALOMEGA®
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
KMQSS-010(*)-6
KMQSS-020(*)-6
KMQSS-032(*)-6
KMQSS-040(*)-6
KMQSS-062(*)-6
KMQSS-125(*)-6
KMQSS-010(*)-12
KMQSS-020(*)-12
KMQSS-032(*)-12
KMQSS-040(*)-12
KMQSS-062(*)-12
KMQSS-125(*)-12
K
CHROMEGA®-ALOMEGA®
Super OMEGACLAD® XL
Sheath
Sheath
0.010
0.020
0.032
0.040
0.062
0.125
KMQXL-010(*)-6
KMQXL-020(*)-6
KMQXL-032(*)-6
KMQXL-040(*)-6
KMQXL-062(*)-6
KMQXL-125(*)-6
KMQXL-010(*)-12
KMQXL-020(*)-12
KMQXL-032(*)-12
KMQXL-040(*)-12
KMQXL-062(*)-12
KMQXL-125(*)-12
N
OMEGA-P®-OMEGA-N®
Super OMEGACLAD® XL
Sheath
0.020
0.032
0.040
0.062
0.125
NMQXL-020(*)-6
NMQXL-032(*)-6
NMQXL-040(*)-6
NMQXL-062(*)-6
NMQXL-125(*)-6
NMQXL-020(*)-12
NMQXL-032(*)-12
NMQXL-040(*)-12
NMQXL-062(*)-12
NMQXL-125(*)-12
E
CHROMEGA®-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
EMQSS-010(*)-6
EMQSS-020(*)-6
EMQSS-032(*)-6
EMQSS-040(*)-6
EMQSS-062(*)-6
EMQSS-125(*)-6
EMQSS-010(*)-12
EMQSS-020(*)-12
EMQSS-032(*)-12
EMQSS-040(*)-12
EMQSS-062(*)-12
EMQSS-125(*)-12
T
Copper-Constantan
304 SS Sheath
0.020
0.032
0.040
0.062
0.125
TMQSS-020(*)-6
TMQSS-032(*)-6
TMQSS-040(*)-6
TMQSS-062(*)-6
TMQSS-125(*)-6
TMQSS-020(*)-12
TMQSS-032(*)-12
TMQSS-040(*)-12
TMQSS-062(*)-12
TMQSS-125(*)-12
N
OMEGALLOY®
Inconel 600 Sheath
0.010
0.020
0.032
0.040
0.062
0.125
NMQIN-010(*)-6
NMQIN-020(*)-6
NMQIN-032(*)-6
NMQIN-040(*)-6
NMQIN-062(*)-6
NMQIN-125(*)-6
NMQIN-010(*)-12
NMQIN-020(*)-12
NMQIN-032(*)-12
NMQIN-040(*)-12
NMQIN-062(*)-12
NMQIN-125(*)-12
*Specify junction type: E (exposed), G (grounded) or U (ungrounded). †Other lengths available, consult Sales Department. To order with Inconel Sheath, Change "SS" in model no. to "IN". No additional charge.

Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!

Click here for help in selecting the thermocouple junction.

For related books on Thermocouples, Thermocouple Theory and Applications, click here.


To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description    Qty.
 JMQSS-062G-6    $24.00    Subminiature quick-disconnect probe, type-J, 0.062" O.D. stainless steel sheath,grounded junction, 6" length  
 KMQSS-020G-12    $28.65    Subminiature quick-disconnect probe, type-K, 0.020" O.D. stainless steel sheath, grounded junction, 12" length  
 KMQSS-125G-6    $24.00    Subminiature quick-disconnect probe, type-K, 0.125" O.D. stainless steel sheath, grounded junction, 6" length  
 TMQSS-062U-6    $26.00    Subminiature quick-disconnect probe, type-T, 0.062" O.D., Ungrounded junction, stainless steel sheath, 6" length  
All dollar amounts on this site are shown in US currency.

 Note: Probes with 0.75 mm (0.032") diameter and larger supplied with miniature connector molded to probe. Non-molded connector models (e.g. SCASS...) are available as special order. Smaller sized probes supplied with removable connector.
Custom Lengths and Configurations Available, Consult Sales.
 Ordering Example: (1) KMQSS-125G-6 Subminiature quick-disconnect probe, type-K, 0.125" O.D. stainless steel sheath, 6" length = $24
 Part Number Builder
(1) (2) (3) (4) (5)
MQ - -
Option Descriptions
(1) Thermocouple Type
  Select
J for Type J
K for Type K
E for Type E
T for Type T
N for OmegaAlloy (Inconnel Sheath Only)
(2) Sheath Material
  Select
SS for Stainless Steel
IN for Inconnel Sheath
(3) Sheath Diameter
  Select
010 for .010 Inches
020 for .020 Inches
032 for .032 Inches
040 for .040 Inches
062 for .062 Inches
125 for .125 Inches
(4) Thermocouple Junction
  Select
G for Grounded
U for Ungrounded
E for Exposed
(5) Sheath Length
  Select
6 for 6 Inches
12 for 12 Inches
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
   General Thermocouple Specifications: Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide

   Back to top
   
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global