Omega Info My Omega Literature Products Online Store Home
 
Part Number      All Omega      
Back To Tree View

Low Cost Half-Bridge Load Cells for Tension/Compression Applications
Discontinued Product!

LCLB   
LCLB:Low Cost Half-Bridge Load Cells for Tension/Compression Applications
Discontinued Product!
Click here for larger image.
   
Full Parallelogram Design to Minimize Off-Center Load Effects and Improve Accuracy
Small Size
Half Bridge Design to Reduce the Number of Interconnecting Wires
Bonded Foil Strain Gage Design for High Reliability

The LCLB Series has been discontinued, please see the LCAE Series as a possible substitute or consult OMEGA's Pressure Engineering department.

SPECIFICATIONS
Excitation: 10 Vdc recommended; 15 Vdc maximum
Full Scale Output: 1 and 2 lb ranges: 1 mV/V ±0.25 mV 5 to 20 lb ranges: 1 mV/V ±0.15 mV
Bridge Configuration: Active half bridge, adjacent arms
Linearity: 0.15% FS
Hysteresis: 0.15% FS
Repeatability: 0.05% FS
Creep: 0.01% Load 5 min
Thermal Effects: Zero 0.003% FS/°F Span 0.035% FS/°F
Zero Balance: 1.0% FS
Insulation Resistance: 1000 MOhms at 50 Vdc
Operating Temp Range: -140 to 66°C (-40 to 151°F)
Compensated Temp Range: -10 to 46°C (15 to 115°F)
Safe Overload: 150% of rated capacity
Maximum Overload: 200% of rated capacity
Eccentric Load Effect: ±1% FS Center Load; 3" Eccentricity North/South 1 /4 " East/West, ±1% FS
Gage Resistance: 500 ±50 Ohms
Deflection: 1 lb: 0.017", 2 lb: 0.11", 5 lb: 0.13", 10 lb: 0.12", 20 lb: 0.14"
Recommended Platform Size: 1 & 2 lb: 6 x 4", 5 to 20 lb: 6 x 6"
Electrical: 18" (0.4 m) 3-Conductor Flat Cable


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LCLB-1    Consult sales   Half bridge, tension/compression load cell +/- 1 lb capacity  
 LCLB-2    Consult sales   Half bridge, tension/compression load cell +/- 2 lb capacity  
 LCLB-5    Consult sales   Half bridge, tension/compression load cell +/- 5 lb capacity  
 LCLB-10    Consult sales   Half bridge, tension/compression load cell +/- 10 lb capacity  
 LCLB-20    Consult sales   Half bridge, tension/compression load cell +/- 20 lb capacity  
All dollar amounts on this site are shown in US currency.

 Note: Two user supplied 500 Ohm bridge competion resistors are required.

 Related Links - Related Products
 Related Products
   DP25B Series: 1/8 DIN Process Meter & Controller
   DP41: 1/8 DIN High Performance Panel Meter

   Back to top
   
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.