Omega Info My Omega Literature Products Online Store Home
 
Part Number      All Omega      
Back To Tree View

Non-Contact Displacement Sensor

LD701   
LD701:Non-Contact Displacement Sensor
Click here for larger image.
   
$ 195.00  LD701-1/2
Inductive Technology for Sensing Metal Targets
Insensitive to Dust, Dirt, and Oils; Ideal for Industrial Applications
Compact Design

View related products - Displacement and Proximity Transducers


Non-contact linear sensors have an analog output that is proportional to the damping target distance. Their compact yet sturdy design makes them well-suited for industrial, robotics and laboratory use. These sensors utilize inductive technology, which means they are capable of sensing any metal target. The sensing distance, however, is influenced by the metal target. Ranges are calibrated using a standard square target. The target is mild steel (Fe 360), 1 mm (0.04") thick. The side lengths are the larger of either the sensor’s face diaphragm or three times the sensing distance.

SPECIFICATIONS
Excitation: 14-30 Vdc @ 20 mA; unregulated, reverse polarity and short circuit protected
Output: 1-9 Vdc
Output Load: 20 mA max
Repeatability: 0.01 mm (0.0004")
Compensated Temp.: 0 to 60°C (32 to 140°F)
Total Thermal Effects: 1µm/°C/mm
Housing: Nickel-plated brass
Electrical Conn.: 1.8 m (6 ft), 3-cond. 22 AWG pigtail leads (20 AWG for 30 mm)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LD701-1/2    $195.00    Non-contact linear displacement sensor with 1-2 mm range  
 LD701-2/5 8 Weeks   $215.00    Non-contact linear displacement sensor with 2-5 mm range  
 LD701-5/10    $250.00    Non-contact linear displacement sensor with 5-10 mm range  
 MBL-8/12    $10.00    Mounting bracket for 12 mm diameter sensors  
 MBL-18/30    $10.00    Mounting bracket for 18 or 30 mm diameter sensors  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LD701-1/2 non-contact linear displacement sensor with 1-2 mm range, (1) MBL-8/12 mounting bracket for 12 mm diameter sensors = $205

 Related Links - Related Products
 Related Products
   DP25B Series: 1/8 DIN Process Meter & Controller
   DP41-S: High Performance Strain Gage Meter, High Resolution 6-Digit Display

   Back to top
   
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.