Omega Info My Omega Literature Products Online Store Home
 
Part Number      All Omega      
Back To Tree View

Spring Loaded Industrial Thermocouples with Protection Head

NB(*)-(**)SS-...-TBSL Series, NB(*)-(**)IN-...-TBSL Series   
RoHS
NB(*)-(**)SS-...-TBSL Series, NB(*)-(**)IN-...-TBSL Series:Spring Loaded Industrial Thermocouples with Protection Head
Click here for larger image.
   
$ 57.00  NB1-ICIN-116G-12-TBSL
Non-sealed Design For Use With Thermowells
Made with Special Limits of Error Thermocouple Material
Spring Loaded Thermocouple Assembly with Moving Terminal Block

(*) DESIGNATES PROTECTION HEAD TYPE
NB1= Cast Iron Protection Head with Internal Terminal Block
NB2 = Miniature Aluminum Head with Internal Terminal Block

(**) DESIGNATES THERMOCOUPLE TYPE
IC = Type J or Iron/Constantan Thermocouple
CA = Type K or Chromega®/Alomega® Thermocouple
CX = TypeE or Chromega®/Constantan Thermocouple
CP = Type T or Copper/Constantan Thermocouple

Approx. 1/2" of Travel Length
12" Length Standard. Other Lengths Quickly Available
1/4, 3/16, 1/8, 1/16 Probe Diameters Standard. Other Diameters Readily Available
1/2" NPT Mounting Threads Standard
Spring Loaded Provides Tip Contact For Faster Response When Used with Thermowells
Grounded, Ungrounded, and Exposed Thermocouple Junctions Standard
Pressure Inside Head Equals Pressure Around Probe

View related products - Thermocouples


These spring loaded probe assemblies offer a choice of two styles of protection heads to meet environmental and size requirements. The probes can move up to 1/2 " in the direction of the head's axis. The thermocouples are available in J, K, T or E calibrations, with either 304SS or Inconel® sheathing (high temperature Super OMEGACLAD®XL or 321SS provided on request).
Standard lengths are 12" including 1/2" for the pipe thread in the relaxed state. Other probe lengths are available. Both the thread on the spring loaded probe and the extension wire opening are 1/2" NPT. The NB2 head includes a compression fitting nut and rubber ferrule for 1/8" to 1/4" O.D. wires or tubing.

The moving internal terminal block with attached probe is standard on all models. Consult the Custom Engineering Dept. for price and delivery on a wide variety of non-metallic and other specialized heads

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the detailed data sheet in the Related Links section below.


Using Automation?
Omegamation™ offers a full line of products that will help you automate your temperature measurement and control projects. These products include PLC's (with thermocouple inputs), HMI's, stepper motors & drives, thermocouple & standard terminal blocks, NEMA enclosures, and hook-up wire along with pneumatic controls and accessories such as actuators, fittings, valves and tubing. And as always, these items are in stock and ready for immediate delivery. Click Here for all your automation product needs.



To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 NB1-ICIN-116G-12-TBSL 1 Week   $57.00    Spring-Loaded probe with cast iron head, type J calibration, inconel sheath, 1/16" O.D., grounded junction, 12" length Not RoHS compliant
 NB1-ICSS-14U-12-TBSL 1 Week   $64.00    Spring-Loaded probe with cast iron head, type J calibration, 304 SS sheath, 1/4" O.D., ungrounded junction, 12" length RoHS compliant
 NB2-CAIN-18E-12-TBSL 1 Week   $57.00    Spring-Loaded probe with aluminum head, type K calibration, inconel sheath, 1/8" O.D., exposed junction, 12" length RoHS compliant
 NB2-CASS-316U-12-TBSL 1 Week   $60.00    Spring-Loaded probe with aluminum head, type K calibration, 304 SS sheath, 3/16" O.D., ungrounded junction, 12" length RoHS compliant
 NB2-CXSS-116G-12-TBSL 1 Week   $57.00    Spring-Loaded probe with aluminum head, type E calibration, 304 SS sheath, 1/16" O.D., grounded junction, 12" length Not RoHS compliant
 NB1-CPIN-316E-12-TBSL 1 Week   $58.00    Spring-Loaded probe with cast iron head, type T calibration, inconel sheath, 3/16" O.D., exposed junction, 12" length Not RoHS compliant
 NB1-CPSS-14U-12-TBSL 1 Week   $64.00    Spring-Loaded probe with cast iron head, type T calibration, inconel sheath, 1/4" O.D., ungrounded junction, 12" length Not RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Probe length includes approx. 1/2" allowance for threads.
To order probes with lengths other than 12", consult sales for pricing or enter std part number and indicate length desired in "special instructions" when you checkout.
 Ordering Example: (1) NB2-CASS-316G-12-TBSL spring-loaded probe with NB2-type aluminum head, type K calibration, 3 / 16 " O.D., 304 SS sheath, 12" L = $58
 Part Number Builder
(1) (2) (3) (4)
- - -12-TBSL
Option Descriptions
(1) Thermocouple Head Type
  Select
NB1 for Cast Iron
NB2 for Miniture aluminum
(2) Thermocouple Type
  Select
ICIN for J type with inconel sheath
ICSS for J type with 304 stainless sheath
CAIN for K type with inconel sheath
CASS for K type with 304 stainless steel sheath
CXIN for E type with inconel sheath
CXSS for E type with 304 stainless steel sheath
CPIN for T type with inconel sheath
CPSS for T type with 304 stainless steel sheath
(3) Sheath Diameter
  Select
116 for 1/16 inch
18 for 1/8 inch
316 for 3/16 inch
14 for 1/4 inch
(4) Thermocouple Junction
  Select
G for Grounded
U for Ungrounded
E for Exposed
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
   General Thermocouple Specifications: Color Codes for Thermocouples, Wire and Connectors, tolerances, special limits of error, reference guide
   XBTK Series: Thermocouple Terminal Blocks Type K, J, E, T, R
   OMTBV7-WTC, -WTF, -WTS: DIN Rail Thermocouple and Sensor Terminal Blocks
   ELC-PLC Series: ELC Programmable Logic Controllers (PLCs)
   EZPLC Series: High Performance Modular Expandable PLC
   EZP-PLC Series: Touchpanels with Integrated PLC
   EZ220-PLC and EZ420-PLC Series: Text Panels with Integrated PLC
   HMi04BU: HMi Operator Interface

   Back to top
   
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.