Commercial Grade Pressure Gauges, Type C |
| PGC |
|
 |
|
 |
| Click here for larger image. |
|
|
|
|
|
|
 |
The OMEGA ® Spring Suspended Movement represents the new look of the future. Wearing parts have been reduced to a minimum. The entire movement is now suspended between two springs, the Bourdon tube above and the link below. For the user, this means greater resistance to mechanical shock and vibration. This increased resistance to the effects of rough usage contributes to longer gauge life.
SPECIFICATIONS Temperature: 150°F/66°C max Case: Painted Steel Window: Polycarbonate Plastic Bourdon Tube: Bronze Connection: Brass 1 /4 in NPT Ranges: Vacuum thru 600 psi Accuracy: 3-2-3% (3% over first & 10% of range, 2% over remainder).
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Custom dial faces available. $125 set-up charge and 100 peice minimum order.
Ordering Example: (1) PGC-20B-30 is a commercial pressure gauge with 2-inch dial, back connection and 0/30 psi range, = $22
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Dial Size
|
| |
Select 20 for 2 inch dial 25 for 2 1/2 inch dial
|
(2)
|
Fitting (1/4 NPT male)
|
| |
Select B for back fitting L for lower fitting
|
(3)
|
|
| |
Select -30V for 0 to 30 in Hg Vac -30V/30 for 30 in Hg Vac to 30 psi -30V/15 for 30 in Hg Vac to 15 psi -15 for 0 to 15 -30 for 0 to 30 -60 for 0 to 60 -100 for 0 to 100 -160 for 0 to 160 -300 for 0 to 300 -600 for 0 to 600
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
 |
|
 |
|  |
|
|