Omega Info My Omega Literature Products Online Store Home
 
Part Number      All Omega      
Back To Tree View

Quick Disconnect RTD (PT100) Probes with Standard Size Connector

PR-13   
RoHS
PR-13:Quick Disconnect RTD (PT100) Probes with Standard Size Connector
Click here for larger image.
   
$ 77.00  PR-13-2-100-1/4-6-E
Sensor Contains a Precision 100 Ohm Class A DIN Platinum Element Standard (alpha = .00385 ohm/ohm/ºC)
Temperature Range: -200 to 500ºC (Connector 220ºC Max)
3-Wire Configuration Standard
Provided With Integral Omega OTP Style 3-Pin Heavy Duty Connector Plug (Round Pins) (Single Lead Marked With a Red Dot on the Connector). Mating Connector Also Included
Standard Probe Diameters Include 1/4", 3/16", 1/8", 6mm, 4.5mm and 3mm.
Standard Probe Lengths Include 6", 9", 12", 18", and 24", 150mm, 225mm, 300mm, 450mm and 600mm.
Optional PFA Coating Option Availabe For Probe

View related products - RTD (PT100) Probes, Elements and Assemblies


This RTD probe assembly has a heavy duty 3-prong Omega "OTP" style connector for easy installation to extension cables, hand held meters or other instrumentation. The sheath can be simply placed into a container, or installed into place using an optional "BRLK" or "SSLK" compression fitting. The precision 100 ohm Class A DIN platinum element contained in the sensor will provide years of accurate and dependable service.


To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 PR-13-2-100-1/4-6-E    $77.00    Quick disconnect type PR-13 probe with mating connector, style 2 wiring (3 leads), 100 ohm Class A DIN platinum element, 1/4" diameter, 6" long, European curve (alpha = 0.00385) RoHS compliant
 PR-13-2-100-1/8-9-E    $90.00    Quick disconnect type PR-13 probe with mating connector, style 2 wiring (3 leads), 100 ohm Class A DIN platinum element, 1/8" diameter, 9" long, European curve (alpha = 0.00385) RoHS compliant
 PR-13-2-100-1/8-12-E    $90.00    Quick disconnect type PR-13 probe with mating connector, style 2 wiring (3 leads), 100 ohm Class A DIN platinum, 1/8" diameter, 12" long, European curve (alpha = 0.00385) RoHS compliant
 PR-13-2-100-1/4-18-E    $81.00    Quick disconnect type PR-13 probe with mating connector, style 2 wiring (3 leads), 100 ohm Class A DIN platinum, 1/4" diameter, 18" long, European curve (alpha = 0.00385) RoHS compliant
 PR-13-2-100-1/8-24-E    $96.00    Quick disconnect type PR-13 probe with mating connector, style 2 wiring (3 leads), 100 ohm Class A DIN platinum, 1/8" diameter, 24" long, European curve (alpha = 0.00385) RoHS compliant
 Most Popular Accessories
 HH804    $99.00    Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%; Includes male Mini Din mating connectors Not RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note:
Standard: Specify 1/8, 3/16 or ¼" for probe diameter in inches. 3-wire lead configuration standard, others available. Add $1 per inch for lengths 25 to 72". Add $7 per foot for lengths above 72".

Metric: Specify M30 for 3mm, M45 for 4.5mm or M60 for 6mm probe diameters. Add $1 per 25mm for lengths 625mm to 1800mm, add $7 per 300mm for lengths above 1800mm.

RTD probes cannot be bent in the field, Omega offers custom bending, consult our Sales Department.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) PR-13-2-100-1/8-6-E Quick disconnect type PR-13 probe with mating connector, style 2 wiring (3 lead configuration), 100 ohm Class A DIN platinum element, 1/8 " diameter, 6" long, European curve (alpha = 0.00385) = $90
 Part Number Builder
(1) (2)
PR-13-2-100- - -E
Option Descriptions
(1) Probe Diameter
  Select
1/8 for 1/8 inch
3/16 for 3/16 inch
1/4 for 1/4 inch
(2) Sheath Length
  Select
6 for 6 inch
9 for 9 inch
12 for 12 inch
18 for 18 inch
24 for 24 inch
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
   General RTD Specifications: RTD Tech Reference

   Back to top
   
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.