Omega Info My Omega Literature Products Online Store Home
 
Part Number      All Omega      
Back To Tree View

Low Cost Amplified Output Transducer for 5 Vdc Power

PX139   
RoHS
PX139:Low Cost Amplified Output Transducer for 5 Vdc Power
Click here for larger image.
   
$ 90.00  PX139-001D4V
Available for Differential, Gage or Absolute Measurement
Calibrated 4 Volt Output Span
Precise Temperature Compensation
For Dry Gas
5.0 Volt Excitation

View related products - Pressure Transducers


The PX139 Series pressure transducer uses state-of-the-art micro-machined silicon pressure sensors along with stress free packaging techniques to provide highly accurate, temperature compensated pressure transducers for the most demanding applications. Designed to operate from a 5 volt DC power source the PX139 provides a calibrated 4 volt output span of 0.25 to 4.25 volts.

SPECIFICATIONS
Excitation Voltage: 5 Vdc @ 2 mA
Output: 0.25 to 4.25 Vdc
Span: 4 V ±0.1 V
Linearity and Hysteresis: ±0.1% FS typical, 0.5% max (0.5% typ. 1% max for ±0.3 psi range)
Repeatability: ±0.3% FS
Zero Balance: 2.25 ±0.1 Vdc diff.; 0.25 ±0.1 Vdc abs.
Storage Temperature: -40 to 125°C (-40 to 257°F)
Compensated Temp Range: 0 to 50°C (32 to 122°F)
Zero Temp Effects: ±0.5% FS (±1% FS for 0.3 psi)
Span Temp Effects: ±0.5% FS (±1% FS for 0.3 psi)
Proof Pressure: >3x FS pressure
Burst Pressure: >5x FS pressure
Common Mode Press: 50 psi
Media Compatibility: For use with gases compatible with silicon, glassfilled nylon and alumina ceramic
Mating Connector: CX136-4 (not included)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Gage/Differential Pressure Models
 PX139-001D4V    $90.00    ± 1 psi differential range amplified output transducer RoHS compliant
 PX139-005D4V    $90.00    ± 5 psi differential range amplified output transducer RoHS compliant
 PX139-015D4V    $90.00    ± 15 psi differential range amplified output transducer RoHS compliant
 PX139-030D4V    $90.00    ± 30 psi differential range amplified output transducer RoHS compliant
 Absolute Pressure Models
 PX139-015A4V    $90.00    0-15 psi absolute range amplified output transducer RoHS compliant
 PX139-030A4V    $90.00    0-30 psi absolute range amplified output transducer RoHS compliant
 Accessories
 CX136-4    $3.00    Mating Connector Compliant upon request
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) PX139-015A4V is an amplified 0 to 15 PSIA output transducer = $90

   
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.