Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

OMEGAFILM® RTD Element For Fast Response Time
Discontinued Product

100W30   
1 year warranty Made in the USA
 
100W30:OMEGAFILM® RTD Element For Fast Response Time 
Discontinued Product
Click for larger image.
   
Fast Response Time
Flat Design Well Suited for Surface Measurement
Very Sturdy Design
Test
Click to scroll below to order See Specs PDF Software

The 100W30 is no longer available. Please see the TFD series as a possible substitute or contact our sales department.


The 100W30 Platinum Resistance Temperature Detector has been developed to provide the typical high quality of platinum RTD sensors at lower cost. The 100W30 is equivalent in size to standard elements, and utilizes a thick film design for long term stability. Compared to standard 3 mm wire wound sensors, the second generation 100W30 has up to 4 times the response time, and is a direct replacement. The type 100 sensor is calibrated to DIN43760, BS1904 and IEC751 specifications, with an alpha coefficient of 0.00385. Nominal resistance is 100 ohms at 0°C. These sensors can be operated at temperatures up to 600°C (1200°F).


All dollar amounts on this site are shown in US currency.


   
Keywords.:thermistor,xxx

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global