High Performance Micro Drives for 3 Phase AC Motors |
| 3G3MX2 Series Micor AC Motor Drive |
|
 |
|
|
|
|
|
$
320.00
3G3MX2-A2001
|
| |
Current Vector Control
|
| |
One Parameter Auto-Tuning
|
| |
High Starting Torque: 200% at 0.5 Hz
|
| |
IM and PM Motor Control
|
| |
Positioning Functionality
|
| |
USB Port for PC Programming
|
View related products - Drives & Motors
|
| |
|
|
|
 |
The 3G3MX2 Series micro AC drive is
specially designed to drive machines. They
have been developed to harmonize advance
motor and machine control. With this
advance design and algorithms, the 3G3MX2
AC drives provide smooth control down to
zero speed, plus precession operation for
fast cyclic operations and torque control
capability in open loop. These AC drives also
give you comprehensive functionality for
machine control such as positioning, speed
synchronization and logic programming.
SPECIFICATIONS
Max Output Voltage:
200V Class: Proportional to input voltage 0 to 240V
400V Class: Proportional to input voltage 0 to 480V
Max Output Frequency: 1000 Hz
Rated Input Voltage and Frequency:
200V Class: Single-phase 200 to 240V, 50/60 Hz, 3-phase 200 to 240V, 50/60 Hz
400V Class: 3-phase 380 to 480V, 50/60 Hz
Allowable Voltage Fluctuation: -15 to 10%
Allowable Frequency Fluctuation: -15 to 10%
Control Methods: Phase-to-phase sinusoidal with PWM (sensorless vector control, close loop vector with motor feedback, V/F)
Output Frequency Range: 0.10 to 1000 Hz (some restrictions about 400 Hz)
Frequency Precision:
Digital Set Value: ±0.01% of the max frequency
Analogue Set Value: ±0.2% of the max frequency (25 ±10°C)
Resolution of Frequency Set Value:
Digital Set Value: 0.01 Hz
Analogue Set Value: 1/1000 of maximum frequency
Resolution of Output Frequency: 0.01 Hz
Starting Torque: 200%/0.5 Hz
Overload Dual Rating Capability:
Heavy Duty (CT): 150% for 1 minute
Normal Duty (VT): 120% for 1 minute
Frequency Set Value: 0 to 10 Vdc (10 kΩ), 4 to 20 mA (100 Ω), RS485 MODBUS, network options
Analog Inputs: 2 analog inputs 0 to 10V (10 kΩ), 4 to 20 mA (100 Ω)
Pulse Train Input Terminal: 0 to 10V (up to 24V), up to 32 KHz
Accel/Decel Times: 0.01 to 3600.0 S (line/curve selection), 2nd accel/decel setting available
Display: Status indicator LED's for run, program, alarm, power, Hz, amps. Digital operator available to monitor 32 items including frequency reference, output current, output frequency.
Motor Overload Protection: Electronic thermal overload relay and PTC thermistor input
Instantaneous Over Current: 200% of rated current
Overvoltage: 800V for 400V type and 400V for 200V type
Undervoltage: 345V for 400V type and 172.5V for 200V type
Momentary Power Loss: Following items are selectable–alarm, decelerates to stop, decelerates to stop with DC bus controlled, restart
Cooling Fin Overheat: Temperature monitor and error detection
Stall Prevention Level: Stall prevention during acceleration/deceleration and constant speed
Ground Fault: Detection at power-on
Power Charge Indication: On when power is supplied to the control part
Degree of Protection: IP20, varnish coating on PCB
Ambient Humidity: 90% RH or less (without condensation)
Temperature:
Storage: -20 to 65°C (-4 to 149°F)
Ambient: -10 to 40°C (14 to 104°F)
Vibration: 5.9 m/s2 (0.6G), 10 to 55 Hz
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with installation manual.
Ordering Example: (1) 3G3MX2-A2001 High performance AC motor drive for up to 1/8 HP, $320
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OMAT Series:
|
|
General Purpose AC Motors, 56C Frame, Three-Phase, Fractional and Integral HP
|
 |
 |
|
 |
OME Series:
|
|
General Purpose AC Motors, Industrial Duty Three-Phase
|
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
OMDC-MD DC Speed Control:
|
|
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP
|
 |
 |
|
 |
STM Series:
|
|
Integrated Stepper Drives/Motors with Advanced Features and Control Options
|
 |
 |
|
|
|
|
 |
 |
|
|