Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Conductivity/Resistivity Analyzers

CDCN680 (DISCONTINUED PRODUCT - SEE PHUCN601 FOR POSSIBLE SUB)  
1 year warranty New! CE Made in the USA
CDCN680 (DISCONTINUED PRODUCT - SEE PHUCN601 FOR POSSIBLE SUB):Conductivity/Resistivity  Analyzers
Click here for larger image.
   
Two Analog Outputs
Two or Four Alarm/Control Relays with Overfeed Timer
Easy Calibration
Simple Function Menu Operation
1 /2 or 1 /4 DIN Models
CDCN680 Features Ultrapure Water Capabilities
Display in English, French, German or Spanish
Dual Input (CDCN680 Only)

View related products - Conductivity Instrumentation
Scroll below to order View spec PDF Manuals Related Products

Discontinued product, see PHUCN601 for a possible substitution.

CDCN680 series conductivity analyzers are designed for use with CDE680 conductivity sensors in applications of pure water up to 200 mS. The two sensor inputs can be independently configured to measure conductivity, resistivity, total dissolved solids or to make a two-sensor calculation such as % rejection, % passage, difference or ratio. CDCN670 series analyzers are designed for use with CDE3600 series electrodeless conductivity sensors for applications from 200 µS to 2000 mS, particularly where coating and polarization can cause problems with other types of electrodes. The sensor input can be configured to measure conductivity, % concentration or total dissolved solids. Both the CDCN670 and CDCN680 series are available in either 1 /4 or 1 /2 DIN versions. All models have either two or four relay outputs and two analog outputs. The 1 /2 DIN models feature a large LCD display and hardware for wall, pipe or panel mounting.

Please download PDF file for full product specifications.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 Compatible Sensors for CDCN684
 CDE681-D-K in-stock    $300.00     5.0 Cell 3/4" NPT Kynar (PVDF)  
 CDE681-D-S in-stock    $375.00     5.0 Cell 3/4" NPT 316SS  
 CDE681-E-S in-stock    $375.00     10.0 Cell 3/4" NPT 316SS  
 CDE682-B     Consult sales   0.5 Cell 3/4" NPT Graphite  
 CDE683-B-JS in-stock    $425.00     0.5 Cell with 316SS Juction Box  
 CDE683-D-JS     Consult sales   5.0 Cell with 316SS Juction Box  
 CDE684-A-1     Consult sales   0.05 Cell Sanitary 1.5" Flange  
 Accessories
 CDSA-450 in-stock    $10.00     450 MicroSiemens Standard Solution  
 CDSA-1500 in-stock    $10.00     1500 MicroSiemens Standard Solution  
 CDSA-4500 in-stock    $10.00     4500 MicroSiemens Standard Solution  
All dollar amounts on this site are shown in US currency.

 Note: Each unit is supplied with a complete operator's manual.

 Related Links - Manual, Related Products
 Product Manual
   Download  CDCN674 - Electrodeless Analyzer
   Download  CDCN684 - Conductivity Analyzer
   Download  CDCN685 & CDCN686 - Conductivity Analyzers
   Download  CDE-3600 Series - Electrodeless Cond. Sensors
   Download  CDE681 Series - Conducitivity/Resistivity Sensors
   Download  CDE682 Series - Conductivity Sensors
   Download  CDE683 Series - Boler Condensate Sensors
   Download  CDE684 Series - Conductivity Sensors
 Related Products
CDE680 SERIES CDE680 SERIES:
Conductivity Sensors for CDCN680 Series
CDE-3600 SERIES CDE-3600 SERIES:
Electrodeless Conductivity Sensor for CDCN670 Series
CDS Series CDS Series:
CONDUCTIVITY CALIBRATION SOLUTIONS
   
Keywords:Conductivity/Resistivity Analyzers

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global