Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Electrodeless Conductivity Sensor for CDCN670 Series

CDE-3600 Series   
Made in the USA
CDE-3600 Series :Electrodeless Conductivity Sensor for CDCN670 Series
Click here for larger image.
   
Wide Measuring Range 200 to 2,000,000 microSiemens/cm
Non-Conductive Chemically Resistive Wetted Materials
Low Maintenance
Convertible Sensor for Submersion or Mounting in 2-Inch Tee
Sanitary Models Available

View related products - Sensors
Scroll below to order View spec PDF Manuals Related Products

Chemical resistance problems are simplified because only one wetted material contacts the process media. Furthermore, the wetted material is non-conductive, to electrically isolate the sensor from the process fluid, eliminating ground loops that can affect measurement accuracy. The electrodeless sensor design eliminates polarization and electrode coating problems that commonly affect conventional contacting electrode-type conductivity sensors.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 CDE-36048 in-stock    $345.00     304SS sanitary 2" tee and heavy duty clamp  
 Controllers
 CDCN674     Consult sales   1/4 DIN Panel Mount  
 Accessories
 CDE-36132 in-stock    $95.00     Spare sanitary clamp  
 CDE-36338S in-stock    $600.00     Union mount hardware (for standard 2" tee) for Convertible sensor, 316SS union adaptor with 2" tee  
 CDE-36338 in-stock    $160.00     Union mount hardware (for standard 2" tee) for Convertible sensor,CPVC union adaptor with 2" tee  
 CDE-3600-JBOX in-stock    $45.00     Juction box for union mount  
All dollar amounts on this site are shown in US currency.

 Note: Standard cable length is 6 m (20'). Longer cable available. Specify length @ $1.75 per additional foot. To order separate cable, order CDE3600-CAB-(*) (*) Length of cable in feet; $1.80 ft (25 ft minimum)
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Didn't find what you need?
Click here for our Product Finder
 Related Links - Manual, Related Products
 Product Manual
   Download  CDE-3600 Series - Electrodeless Cond. Sensors
   Download  CDCN674 - Electrodeless Analyzer
 Related Products
CDCN670 and CDCN680 CDCN670 and CDCN680:
Conductivity/Resistivity Analyzers
CDS Series CDS Series:
CONDUCTIVITY CALIBRATION SOLUTIONS
   
Keywords:Electrodeless Conductivity Sensor for CDCN670 Series and CDTX-102A

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global