Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Conductivity Sensors for CDCN680 Series

CDE680 SERIES  
Made in the USA
CDE680 SERIES:Conductivity Sensors for CDCN680 Series
Click here for larger image.
   
Compatible sensors for CDTX-680 transmitter and CDCN680 analyzer
Four types of sensors offered for different applications
CDE681 Compression Fitting Style Sensor
CDE682 Non-Metallic General Purpose Sensors
CDE683 Boiler Condensate Sensor
CDE684 Series Sanitary (CIP) Flange Conductivity Sensors

View related products - Sensors
Scroll below to order View spec PDF Manuals Related Products

CDE681 Compression Fitting Style Sensor Purposely designed for ultrapure water and pure water applications, these small, enhanced-performance contacting conductivity sensors provide the required absolute cell (K) constant accuracy, and ultrafast-acting temperature compensation. Materials of construction extend sensor operating life with no degradation in measurement reliability. Wetted Parts - Titanium electrodes, PTFE insulator and treated FKM O-ring seals. CDE682 Non-Metallic General Purpose Sensors CDE682 Series graphite electrode sensors are low-cost and offer advanced features. They are specifically designed for general purpose measuring applications that require a non-metallic sensor. Their Ryton body is compatible with most acidic, basic, and salty solutions. Wetted Parts - Graphite Electrodes, Ryton Body and FKM O-Ring Seals. CDE683 Boiler Condensate Sensor The CDE683 series of enhanced performance contacting conductivity sensors is specifically designed for high temperature and high pressure applications. They are especially convenient for direct boiler wall installations. 316SS electrodes and 3 /4 " male NPT threaded 316SS Body. Wetted materials - 316 stainless steel and titanium electrodes, PEEK insulator and fluoroelastomer O-ring seals. CDE684 Series Sanitary (CIP) Flange Conductivity Sensors These CIP-ready, enhanced-performance contacting conductivity sensors are designed for direct mounting into processes using CIP type fittings. Applications may include foods, pharmaceutical, high purity water, reverse osmosis, waste treatment, and other processes. Wetted parts - 316 stainless steel electrodes, PTFE insulator, and FKM O-ring seals. Sanitary mounting hardware available. Consult Flow Engineering.

Please download PDF files below for full product specifications


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 CDE683-B-JS in-stock    $425.00     0.5 Cell Constant; Junction Box: 316SS; 20ft cable  
 CDE683-D-JS     Consult sales   5.0 Cell Constant; Junction Box: 316SS; 20ft cable  
 CDE684-A-1     Consult sales   0.05 Cell Constant; 1 1/2" Flange Size (in)  
 CDE682-B     Consult sales   0.5 Cell Constant, 3/4 NPT  
 CDE681-D-K in-stock    $300.00     5.0 Cell Constant, Kynar, 3/4 NPT  
 CDE681-D-S in-stock    $375.00     5.0 Cell Constant, 316SS, 3/4 NPT  
 CDE681-E-S in-stock    $375.00     10.0 Cell Constant, 316SS, 3/4 NPT  
 Accessories
 CDSA-450 in-stock    $10.00     450 MicroSiemes Standard Solution  
 CDSA-1500 in-stock    $10.00     1500 MicroSiemes Standard Solution  
 CDSA-4500 in-stock    $10.00     4500 MicroSiemes Standard Solution  
All dollar amounts on this site are shown in US currency.


Didn't find what you need?
Click here for our Product Finder
 Related Links - Manual, Related Products
 Product Manual
   Download  CDE681 Series - Conducitivity/Resistivity Sensors
   Download  CDE682 Series - Conductivity Sensors
   Download  CDE683 Series - Boler Condensate Sensors
   Download  CDE684 Series - Conductivity Sensors
   Download  CDCN684 - Conductivity Analyzer
 Related Products
CDCN670 and CDCN680 CDCN670 and CDCN680:
Conductivity/Resistivity Analyzers
CDS Series CDS Series:
CONDUCTIVITY CALIBRATION SOLUTIONS
   
Keywords:Conductivity Sensors for CDCN680 Series and CDTX-680

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global