Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Portable Conductivity Meters with Printer

CDH-35P  
ROHS Information
CDH-35P:Portable Conductivity Meters with Printer
Click here for larger image.
   
Programmable Temperature Coefficent
Built-In Printer Uses Non-Fading Paper
Single Probe Measures from 0.01 µS/cm to 199.0 mS/cm
Automatic Shut-Off Preserves Battery Life

View related products - Conductivity Instrumentation
Scroll below to order View spec PDF Related Products

The Model CDH-35P portable conductivity meter with built-in printer offers maximum precision with automatic calibration using five memorized standard values, automatic temperature compensation, and a 4-ring potentiometric probe. Not only is the CDH-35P precise, but it is also easy and convenient to use. Ideal for monitoring processes, the meter has a datalogging feature that allows users to take measurements at user-selectable intervals of 1 to 180 minutes. The built-in printer uses regular, non-fading paper for permanent recordkeeping. An automatic shut-off system and a 12 VDC power socket feature help maintain long battery life.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description RoHS   Qty.
 CDH-35P     Consult sales   Portable conductivity meter with printer, 4-ring probe with 1 m (3') cable and hard plastic carrying case RoHS compliant
 CDE-35 in-stock    $142.00     4-ring probe with 1 m (3') cable (replacement) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each unit is supplied with a complete operators manual, Portable conductivity meter with printer, 4-ring probe with 1 m (3') cable and hard plastic carrying case

Didn't find what you need?
Click here for our Handhelds Product Finder
 Related Links - Related Products
 Related Products
   CDS Series: CONDUCTIVITY CALIBRATION SOLUTIONS
   
Keywords:Portable Conductivity Meters with Printer

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global