Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Portable Conductivity/TDS Meters

CDH-42,CDH-46 Discontinued  
Made in the USA RoHS
CDH-42,CDH-46 <font color='red'>Discontinued</font>:Portable Conductivity/TDS Meters
Click here for larger image.
   
Measures Conductivity and TDS
Multi-Range Capability
Rugged Conductivity Sensor
Scroll below to order View spec PDF Related Products

The CDH-42 and CDH-46 have been discontinued. Please see the CDH220 Series as a possible substitute or contact our pH and Environmental department.

The CDH-42 and CDH-46 are portable, multi-range conductivity/ TDS (total dissolved solids) meters. These rugged yet economical units are ideal for both laboratory or field applications. The units feature an LCD display for reading conductivity in µS or TDS in mg/L (ppm). A simple selector switch allows one to quickly change from conductivity to TDS and vice versa. Both units are range-selectable for increased accuracy. The CDH-42 measures conductivity from 10 to 10,000 µmho and TDS in mg/L from 7 to 7,000. The CDH-46 measures conductivity from 100 to 100,000 µmho and TDS from 70 to 70,000 in mg/L. The CDH-42 and CDH-46 are supplied with a durable polymer-bodied conductivity cell with carbon electrodes. This rugged design helps resist coating and fouling and allows for easy cleaning. The conductivity probe has a cell constant of 1.0, is supplied with 3 /4 meter (2 1 /2 feet) of cable and a BNC connector for quick disconnections. Both units are sold as kits with meter, conductivity probe and vinyl carrying case included.
Please download specifications for a complete list of available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description RoHS   Qty.
 CDH-42     Consult sales   Conductivity/TDS meter supplied with probe and carrying case ( range:10 to 10,000 µS; 7 to 7,000 mg/L) RoHS compliant
 CDH-46     Consult sales   Conductivity/TDS meter supplied with probe and carrying case ( range:100 to 100,000 µS; 70 to 70,000 mg/L) RoHS compliant
 Accessories
 CDSA-45 in-stock    $10.00     45 µS/cm solution RoHS compliant
 CDSA-450 in-stock    $10.00     450 µSs/cm solution RoHS compliant
 CDSA-1500 in-stock    $10.00     1500 µS/cm solution RoHS compliant
 CDSA-4500 in-stock    $10.00     4500 µS/cm solution RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Conductivity/TDS meter supplied with probe and carrying case and complete operator's manual

Didn't find what you need?
Click here for our Product Finder
 Related Links - Related Products
 Related Products
CDS Series CDS Series:
CONDUCTIVITY CALIBRATION SOLUTIONS
   
Keywords:Portable Conductivity/TDS Meters

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global