Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Handheld Conductivity Meters PC's
Discontinued Product

CDH-70  
Made in the USA
CDH-70:Handheld Conductivity Meters
PC's Discontinued Product
Click here for larger image.
   
Three Measurement Ranges
Chemically Resistant Housing
Conductivity Cells with Integral Temperature Compensator

View related products - Conductivity Instrumentation
Scroll below to order View spec PDF Related Products

The CDH-70 is no longer available. Please see the CDH-280-KIT as a substitute or contact sales.

Perfect for field measurements of conductivity and temperature, the CDH-70 is housed in a chemical-resistant case with membrane keypad for range and function selection. The meter features direct readout of conductivity, temperature and cell constant. Three measurement ranges are selectable, enabling the best resolution to be obtained for the sample under test. Measurement ranges can be increased further by using optional conductivity cells with cell constants of 0.1 and 10. All results are automatically temperature compensated and referenced to 25°C (779). Direct temperature measurement is provided over the range -30 to 150°C (-22 to 302°F) using the optional PHAT-70. K = 0.1 is used for low range conductivity and K = 10 for high range conductivity. Multiplier must be used to interpret display.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 PHAT-70 in-stock    $137.00     Temperature compensation probe  
 CDE-70-10 in-stock    $389.00     Conductivity cell K=10  
All dollar amounts on this site are shown in US currency.

 Note: Each unit is supplied with meter, conductivity cell K=1, battery and complete operator’s manual.

 Related Links - Related Products
 Related Products
   CDS Series: CONDUCTIVITY CALIBRATION SOLUTIONS
   CDH-280-KIT: Portable Conductivity Meter
   
Keywords:Handheld Conductivity Meters

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global