Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

48-Channel, 12-Bit Analog Input Board Voltage or Current Input with Programmable Gain

CIO-DAS48-PGA  
3 year warranty OmegaCare Made in the USA
CIO-DAS48-PGA:48-Channel, 12-Bit Analog Input Board Voltage or Current Input with Programmable Gain
Click here for larger image.
   
$ 839.00  CIO-DAS48-PGA
Low Cost
High Density Analog Measurement
Software Programmable Gain Ranges

View related products - Plug-in Cards
Scroll below to order View spec PDF Software downloads

Designed for low speed, high density analog measurement, the CIO-DAS48 is especially suited for 4-20 mA readings. The CIO-DAS48 is available in two models. The CIO-DAS48-PGA accepts either 48 single-ended or 24 differential voltage signals. The CIO-DAS48 is used for process current measurement and can accept 24 current inputs.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.

 Order Specific Models Here!
Part Number Qty. Part Number Qty.
 reset  

All dollar amounts on this site are shown in US currency.


   
Keywords:48-Channel, 12-Bit Analog Input Board Voltage or Current Input with Programmable Gain

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global