Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Discontinued Portable Temperature Calibrator

CL-350A Series   
2 year warranty NEW! CE OmegaCare RoHS
 
Portable Temperature Calibrator
CL-350A Series: Discontinued Portable Temperature Calibrator
Click for larger image.
   
CE Marked
Weighs Less Than Four Pounds with Lightweight Carrying Case
Maximum Operating Temperature at 662°F (350°C)
As Many as Five Sensor Probes Can Be Calibrated or Checked Simultaneously
Exceptional Uniformity, Stability and Accuracy with Resolution of 0.1° As Well As Fast Heating and Cooling Capabilities

Unit supplied complete with:
Carrying Case
Calibration Certificate
Operating Manual
Click to scroll below to order See Specs PDF View a printer friendly page

Single Fused Inlet IEC Socket
Instrument engineers have designed the CL-350A handheld or benchtop temperature calibrator for ease of operation and safety. There are six models available with well sizes in either standard (3) or metric (3). Our market research shows that the well sizes offered meet most, if not all, applications. The CL-350A has a display resolution of 0.1° and is able to reproduce temperatures of 20°C above ambient to 350°C, with an accuracy of ±1.0°C in under 5.5 minutes.

Each CL-350A can be placed into operation immediately, as all accessories are included in the whole package. The user can compare his sensor and indicator loop with the NIST calibration certificate supplied with the instrument.

This powerful handheld calibrator is ideal for either field or laboratory calibration of thermocouples, RTD’s and other temperature sensors.

For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 CL-351A    Consult sales   Portable block calibrator with fixed insert ( 1/8", 3/16", 1/4", 5/16", 3/8") RoHS compliant
 CL-352A    Consult sales   Portable block calibrator with fixed insert (2 x 1/4", 2 x 3/8") RoHS compliant
 CL-353A    Consult sales   Portable block calibrator with fixed insert (4 x 1/4") RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: To order unit with 230 volts, add suffix “-230V” to model number, same price.

   
Keywords:Fast, Versatile, Compact Portable Temperature Calibrator, Handheld or Benchtop, Models CL-351A, CL-352A, CL-353A

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global