Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Multifunction Calibrator

CL561 and CL562 - Discontinued   
3 year warranty NEW! CE
 
Multifunction Calibrator
CL561 and CL562 - Discontinued:Multifunction Calibrator
Click for larger image.
   
$ 3,300.00  CL561
Multifunction Calibrator: Temperature, Pressure, Electrical Measurement (mA, mV, V, Ohm, Hz)
Multiple Datalogging Channels (Optional)
Field Entry of Data and Text
Hart® Communication (Optional)
NIST Certificate Included
10 Hours (Average) of Battery Operation. Rechargeable Battery Pack Included
Included Electrical Unit Measures Electrical Quantities including Frequency, Counts Pulses and Detects the State of Switches (Opening and Closing Values)
Modular construction
Portable Printer Connection
IP65 Water / Dust Proof Casing and Integrated Impact Protectors
Menu-Driven, Multilingual User Interface
Graphical, Backlit Display of Calibration Results
Weighs Between 1.7 and 2.3 kg (3.7 - 5.1 lbs)
Modular and Fully Upgradeable
Click to scroll below to order See Specs PDF

The CL560 series calibrator is a modular all-in-one multifunction calibrator that can be equipped with a temperature measurement module and/or internal or external pressure modules. The CL561 includes the electrical module. The CL562 is the has all the CL561 features plus it includes the temperature module. Calibrators can accept up to 3 internal pressure modules.

Electrical Module Features
Voltage Measurement
Pulse Counting
Low Voltage Measurement
Frequency Measurement
Current Measurement
Switch Testing
Current Generation
+24 V DC Loop Supply
Hosts the Hart Communications Option

Temperature Module Features
RTD Measurement/Simulation
Frequency Generation
Resistance Measurement/Simulation
Pulse Generation
Thermocouple Measurement/Simulation
Voltage Generation
Low Voltage Measurement/Generation
Current Generation

Pressure Modules
Internal Pressure Modules: Barometric, 400mbar, 2, 6, 20, 60bar ranges
External Pressure Modules: 160, 250, 600bar ranges

CL560 Specifications General
Display: 96 x 72 mm (3.78" x 2.83"), 320 x 240 pixels, backlit LCD
Weight: 1.7 - 2.3 kg (3.7 - 5.1 lb)
Dimensions: 245 D x 192 W x 74 mm H (9.6 x 7.5 x 2.9")
Case Protection: IP65 (dust and water proof)
Keyboard: Membrane protected individual keys
Battery Type: Rechargeable NiMH, 4000 mAh, 7.2V DC (included)
Battery Operation: Average 10 hours
Charger Supply: 100-240 Vac, 50 to 60 Hz
Operating Temperature: -10 to 50°C (14 to 122°F)
Specifications Valid: 15 to 35°C (59 to 95°F)
Temperature Coefficient: < ±0.001% RDG/°C outside of 15 to 35°C (59 to 95°F)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Humidity: 0 to 80% R.H. non condensing Measurement
Sample Rate: 2.5 / second
Warranty for CL560: 3 years as standard, battery pack 1 year


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CL561 In Stock   $3,300.00    Multifunction calibrator, includes electrical module  
 CL562-MD    Consult sales   Multifunction calibrator with datalogging, includes electrical and temperature modules  
 CL560-TS In Stock   $125.00    Environmental temperature sensor  
 CL560-BATT    Consult sales   Dry battery cartridge  
All dollar amounts on this site are shown in US currency.

 Note: Each unit comes supplied with rechargeable NiMh battery pack, test leads and clips, RS232 cable, battery charger, carrying strap, manual, NIST certificate and pressure hose set (only if equipped with internal pressure modules).

   
Keywords.:Multifunction Calibrator

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global