High-Precision Micro-Ohmmeter, Fully Programmable, Models CL8401, CL8402, CL8403, CL8404 ** DISCONTINUED PRODUCT**
|
| CL8400 Series |
|
 |
|
|
|
|
|
|
| |
0.1 µ ohm Resolution
|
| |
0.03% Accuracy
|
| |
Current Source up to 10 A
|
| |
Three Selectable Test Currents: dc, Pulsed, Alternate
|
| |
Automatic Temperature Compensation
|
| |
Choice of Current Waveforms
|
| |
Storage and Analysis of 1000 Measurements
|
| |
Relative Measurements, Either in Absolute Units or as a Percentage
|
| |
Input Terminals for 4-Wire Measurements
|
|
|
|
|
|
|
 |
The CL8400 Series is no longer available. Please see the CL560 Series as a potential substitute, or
contact our sales/engineering department.
The CL8400 micro-ohmmeter is used for four-wire measurement of resistances from very low values (with a resolution of 0.1 µ ohm) up to 20 k ohm, with excellent accuracy (0.03%, 26000 counts). The instrument is highly versatile, adapting perfectly to each configuration. The CL8400 comes as a modern bench unit, easily rack-mounted, with an illuminated alphanumeric readout displaying messages in any of several languages. It can be powered from line or from rechargeable batteries. Totally programmable through an RS-232C or IEEE-488-2 link, the unit is perfect for taking measurements automatically and storing them in its 1000- measurement memory. The instrument is calibrated electronically, with no internal adjustment needed.
For complete product specifications see the Related Links section at the bottom of this page.
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit is supplied with power cord and complete operator’s manual. * These accessories for rack mounting fit the CL8300 series as well.
|
|
 |
|
 |
|  |
|
Keywords:High-Precision Micro-Ohmmeter, Fully Programmable, Models CL8401, CL8402, CL8403, CL8404
|
Back to top |
|
|