Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Model CLH-II mA Loop Calibrator
Discontinued

CLH-II   
1 year warranty CE OmegaCare
 
Model CLH-II mA Loop Calibrator
CLH-II:Model CLH-II mA Loop CalibratorDiscontinued
Click for larger image.
   
Sources and Reads Milliamps
Simulates 2-Wire Transmitters
Powers and Reads 2-Wire Transmitters
Reads and Simulates DP-transmitters in Percent Flow
Fixed Calibration Currents
Auto-Stepping for Hands-Free Calibration
Auto-Ramp Cycling for Endurance Tests
Fixed Currents for Valve Stroking
Click to scroll below to order See Specs PDF Manuals

The CLH-II is no longer available. Please review the CL530 Series or the CA-150 Series as potential substitutes, or contact our Temperature Engineering Department.

CLH-II can power (24 Vdc) and read 2-wire transmitters to perform field calibration. Output currents are adjustable with a 10 microamp resolution in both source and transmitter simulation mode.

RAMPING: The calibrator can source or simulate with high resolution a continuous up/down cycling between 4 and 20 mA or 0 and 20 mA. The travel time between limits is 60 seconds.

READING IN PERCENT: The calibrator can display readings in percent of a 4-20 mA or 0-20 mA span. Unit also reads or simulates dP-transmitters directly in percent of flow.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 CLH-II    Consult sales   mA Loop Calibrator  
 CLHPS    Consult sales   110V/60Hz power adaptor  
All dollar amounts on this site are shown in US currency.

 Note: CLH-II includes: carrying case, set of batteries, instruction guide and spare fuse.

   
Keywords.:Model CLH-II mA Loop Calibrator, high pressure gauge voltmeter multimeter

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global