Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

1/4 DIN Temperature Six Channel Monitor with One Alarm

CN101 & CN102 Series  
2 year warranty OmegaCare Made in the USA
CN101 & CN102 Series:1/4 DIN Temperature Six Channel Monitor with One Alarm
Click here for larger image.
   
Constantly Scans Multiple Inputs for Alarm Conditions
Up to 6 Individual Inputs
Individual Setpoint Values for Each Input Channel
Single Latching Relay with Manual Reset for Limit Applications

View related products - Temperature & Process Meters, Timers and Counters
Scroll below to order View spec PDF

The CN100 temperature monitors enable the operator to continually monitor six thermocouple inputs providing a high or low alarm. Each input channel is independent, with individual setpoints. The CN100 scans each channel, and in the event of an alarm, scanning will halt, and the single SPDT relay will change state; when the manual reset button is depressed, scanning will resume, and the relay returns to normal. CN102 low alarm models also feature built-in cold start suppression, which suspends low alarming until all six temperatures have reached their setpoints.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number, see variations below in partnumber builder table)    
 Part Number   Availability   Price    Description    Qty.
 CN101J-250F in-stock    $620.00     High alarm monitor, type J thermocouple input, 0 to 250°F temperature range  
 CN101J-1000F in-stock    $620.00     High alarm monitor, type J thermocouple input, 0 to 1000°F temperature range  
 CN101K-1000C in-stock    $620.00     High alarm monitor, type K thermocouple input, 0 to 1000°C temperature range  
 CN101K-2000F in-stock    $620.00     High alarm monitor, type K thermocouple input, 0 to 2000°F temperature range  
 CN101E-500C in-stock    $620.00     High alarm monitor, type E thermocouple input, 0 to 500°C temperature range  
 CN101RTD-250F in-stock    $620.00     High alarm monitor, type RTD input, 0 to 250°C temperature range  
 CN102J-500C in-stock    $620.00     Low alarm monitor, type J thermocouple input, 0 to 500°C temperature range  
 CN102E-500F in-stock    $620.00     Low alarm monitor, type E thermocouple input, 0 to 500°F temperature range  
 Accessories
 DPP-6 in-stock    $575.00     1/4 DIN Panel Punch  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) CN101J-250F High alarm monitor, type J thermocouple input, 0 to 250°F temperature range = $620
 Part Number Builder
(1) (2) (3)
Option Descriptions
(1) 6-Channel Monitors
  Select
CN101 for High alarm monitor
CN102 for Low alarm monitor
(2) Thermocouple Inputs
  Select
J-250 for Type J T/C with 0 to 250°
J-500 for Type J T/C with 0 to 500°
K-1000 for Type K T/C with 0 to 1000°
E-500 for Type E T/C with 0 to 500°
T-250 for Type T T/C with 0 to 250°
RTD-250 for RTD input with 0 to 250°
RTD-500 for RTD input with 0 to 500°
(3) °C or °F Range
  Select
C for °C
F for °F
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:1/4 DIN Temperature Six Channel Monitor with One Alarm

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global