Low-Cost PLCs |
| CP1L Series |
|
 |
|
|
|
|
|
$
398.00
CP1L-L14DR-A
|
| |
Up to 18 Digital Inputs, 12 Relay Outputs
|
| |
Expandable to 150 I/O with Expansion Modules
|
| |
Powerful Instruction Set
|
| |
10K Program Steps (32K Words Data Memory)
|
| |
Remote I/O Modules for Analog I/O, Digital I/O, Thermocouples and RTDs
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
The CP1L Series is an economical all-in-one package-type PLC. A wide variety of built-in functions expand application capabilities and shorten the design time required for the growing number and increasing complexity of ladder programs.
With high-speed instruction processing (550 nS for basic instructions), up to
150 I/O points including advanced temperature and analog expansion
modules, and PID instructions with on-demand auto-tuning, the CP1L Series
is ideal for continuous process control applications at an affordable cost.
Equipped with a USB interface as standard for programming and monitoring, the new CPUs allow up to two serial ports to be plugged in for communication with HMI or field devices. And, of course, they provide "Smart Platform" communication routing over multiple network layers. Using CX-One, programs can be created that enable the user to build, configure and program networks, PLCs, HMIs, motion-control systems, drives, temperature controllers and sensors.
The CP1L CPU Series has the same architecture as the CS/CJ PLC Series, which
means programs are compatible for memory allocations and instructions and support Function Blocks and Structured Text in addition to Ladder Logic.
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) CP1L-L14DR-A PLC with 14 I/O, $398.00, plus (1) CXONE-LT01C-V4 programming software,, $1,290.00, plus (1) CBLUSB00 USB programming cable, $29.00, $398.00 + 1,290.00 + 29.00 = $1,717.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
STM Series:
|
|
Integrated Stepper Drives/Motors with Advanced Features and Control Options
|
 |
 |
|
|
 |
CSMSTRSX, CSMSTRGT:
|
|
Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI
|
 |
 |
|
|
|
 |
HE359 Series:
|
Universal Remote I/O Modules
Remote I/O for Programmable Logic Controllers (PLCs)
|
 |
 |
|
|
|
|
|
|
|
 |
 |
|
|