Temperature/Relative Humidity Chart Recorder
DISCONTINUED PRODUCT
|
| CTH200 Series |
|
 |
|
|
Temperature Relative Humidity Chart Recorder
 |
| Click for larger image. |
|
|
|
|
| |
Simultaneous View of Both Temperature and Relative Humidity Recordings
|
| |
Neat Appearance and Compact Size—Good for Various Applications
|
| |
Easy, Convenient Chart Replacement
|
| |
Variable Recording Times: 1 day, 8 days, or 32 days
|
| |
Measurements in °F or °C
|
|
|
| |
|
|
|
 |
The CTH200 Series has been discontinued. Please see the CT6100 Series as a possible substitute or
contact our Temperature department.
The CTH200 thermo-hygrograph is
an economical, self-contained
recorder. The user can set the chart
speed at one revolution for every
1 day, 8 days, or 32 days.
Simultaneous temperature and
humidity readings are plotted on the
easy-to-read, 165 mm (6.5"), circular
chart. Designed for wall-mounted
operation in a vertical, upright
position, the CTH200 comes with
easily replaceable charts and
recording pens.
The CTH200 uses the same
pens and chart paper as the
CTH100 Series.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit comes with 10 sheets of each time range of circular recording chart paper (1 day, 8 days and 32 days), a set of disposable pen cartridges (one red, one blue), 2 batteries (IEC R6P, ANSI AA) and a mounting wood screw.
|
|
 |
|
 |
|  |
|
Keywords:HYDROTHERMOGRAPH, Temperature/Relative Humidity Chart Recorder
|
Back to top
|
|