Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Industrial Grade Digital Force Gages
To be Discontinued - Limited Stock Available

DFG60  
New!
DFG60:Industrial Grade Digital Force Gages
To be Discontinued - Limited Stock Available
Click here for larger image.
   
Display Update Rate of 20 Samples/Second
Ergonomic, Heavy-Duty Construction
Real Time and Peak Mode Selectable
Push Button Selectable Ranges of Lb, kg and Newtons
Tare Function
RS-232C and Analog Outputs
Overload Alarm
Low Battery Display Indication

View related products - Load Cells, Force Sensors and Torque Transducers
Scroll below to order View spec PDF Manuals Related Products

SPECIFICATIONS
Accuracy: ±0.2% FS ±1 LSD
Selectable Units: Pounds/ounces, grams/kilograms or newtons
Overload Capacity: 200% of FS, display flashes beyond 105% of FS
Display Update: 20 times per second
Sampling Rate: 1000 times per second
Power: Rechargeable Ni-Cad battery pack or AC adaptor
Low-Battery Indicator: Display flashes "BAT" when battery is low
CPU: 8-bit CMOS
A/D Converter: 13-bit digital sigma system
Outputs: RS232C and ±1 Vdc analog outputs
Operating Temperature: 0 to 40°C (32 to 100°F)

This Series is being phased out once stock has been depleted. Please review the DFG51 or the DFG82 as potential substitutes, or contact our Pressure Engineering Department.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 DFG60-0.5     Consult sales   Digital force gage with 8.8 oz (250 gram) range  
 DFG60-1     Consult sales   Digital force gage with17.6 oz (500 gram) range  
 DFG60-4 in-stock    $725.00     Digital force gage with 4.4 lb (2 kg) range  
 DFG60-11     Consult sales   Digital force gage with 11 lb (5 kg) range  
 DFG60-44     Consult sales   Digital force gage with 44 lb (20 kg) range  
 DFG60-110     Consult sales   Digital force gage with 110 lb (50 kg) range  
All dollar amounts on this site are shown in US currency.

 Note: All DFG60 series force gages include carrying case, full set of measuring adapters, extension rod, and AC adapter/charger.

 Related Links - Related Products
 Related Products
   DFG-TS: Manual Test Stand for DFG Force Gages
   
Keywords:Industrial Grade Digital Force Gages

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global