Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Laboratory Grade Digital Force Gage and Datalogger
Discontinued Product

DFG70  
New!
DFG70:Laboratory Grade Digital Force Gage and Datalogger
Discontinued Product
Click here for larger image.
   
Programmable High/Low Setpoints with Color-Coded Indicators
256 Data Memory for Recall and Computer Download
RS-232C, Digital and Analog Outputs
Real Time and Peak Mode (selectable)

View related products - Load Cells, Force Sensors and Torque Transducers
Scroll below to order View spec PDF Manuals Related Products

The DFG70 Series is no longer available. Please review the DFG60 Series as a potential substitute, or contact our Pressure Engineering Department.



To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 DFG70-0.5     Consult sales   Digital force gage with 8.8 oz (250 gram) range  
 DFG70-1     Consult sales   Digital force gage with 17.6 oz (500 gram) range  
 DFG70-4     Consult sales   Digital force gage with 4.4 lb (2 kg) range  
 DFG70-11     Consult sales   Digital force gage with 11 lb (5 kg) range  
 DFG70-44     Consult sales   Digital force gage with 44 lb (20 kg) range  
 DFG70-110     Consult sales   Digital force gage with 110 lb (50 kg) range  
All dollar amounts on this site are shown in US currency.

 Note: All DFG70 force gages are sold in kits which include the gauge, carrying case, AC adapter/charger, and attachments (flat head, conical, chisel, notched, small hook, large hook, Y-fork, and extension rod).

 Related Links - Related Products
 Related Products
   DFG-TS: Manual Test Stand for DFG Force Gages
   
Keywords:Laboratory Grade Digital Force Gage and Datalogger

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global