Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

High Performance Strain Gage Amplifier
To be Discontinued - Limited Stock Available

DMD-519  
Made in the USA
DMD-519:High Performance Strain Gage Amplifier
To be Discontinued - Limited Stock Available
Click here for larger image.
   
Up to16 Channels Per Rack
Selectable Bridge Completion
Auto-Balance
Adjustable Bridge Excitation
Wide Frequency Response
High Grade Amplifier

View related products - Strain Gages, Accessories and Instrumentation
Scroll below to order View spec PDF Manuals

This Series is being phased out once stock has been depleted. Please review the DMD-21 (Single Channel), or the DMD-22 (Ten Channel), as potential substitutes, or contact our Pressure Engineering Department.

Up to sixteen DMD-519 strain gage amplifiers can mounted in the DMD-519-BP rack adaptor. For smaller systems the DMD-519-CC carrying case will accept two amplifers. An unregulated ac to dc supply is internally mounted at the rear of the rack or case to energize all channels. Each channel has its own on-board regulators to provide voltage for the logic circuits, op-amps and bridge excitation. In this manner, a load fault to any module will not affect the remaining units. The DMD-519 provides all of the operating features normally provided in this type of instrument in addition to offering a switch-selectable auto-balance circuit as a standard feature.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 DMD-519 in-stock    $1,195.00     Single-channel strain gage amplifier(needs DMD-519-CC or DMD-519-BP)  
 DMD-519-BP     Consult sales   Rack mount for up to 16 DMD-519 modules  
 DMD-519-CC in-stock    $795.00     Benchtop case for two DMD-519 modules  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DMD-519 Single channel strain gage amplifier, (1) DMD-519-CC Benchtop carrying case = $1990

   
Keywords:High Performance Strain Gage Amplifier

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global