Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Benchtop Dissolved Oxygen Meters

DOB-930  
DOB-930:Benchtop Dissolved Oxygen Meters
Click here for larger image.
   
% Concentration and PPM Readings
Includes Swing Arm Holder
Analog and RS-232 Outputs
B.O.D. Mode Feature
Alarms

View related products - Dissolved Oxygen Measurement Instrumentation
Scroll below to order View spec PDF

The DOB-930 benchtop dissolved oxygen meter uses a Clark-type polarographic electrode, optimized for both stability and speed of response. Dissolved oxygen levels can be measured either as % saturation or as concentration in mg/l (ppm). The meter also has a mode dedicated to the determination of B.O.D. (Biochemical Oxygen Demand). The graphics mode liquid crystal display facilitates plain-language, menu-based operating procedures and clear presentation results. The results phase permits the simultaneous display of dissolved oxygen level and temperature. The sensor measures the partial pressure of oxygen, with the reported results influenced by atmospheric pressure. The DOB-930 allows atmospheric pressure and salinity values to be entered through the menu options for automatic correction. A real-time clock is built into the meter and displays either day, month and year or seconds, minutes and hours. The clock feature also enables calibration checks to be prompted at intervals determined by the operator. The unit includes a 100-location memory for logging the results for subsequent recall to the display or downloading via the bi-directional RS-232 link to a printer or PC.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 DOB-930 in-stock    $1,490.00     Benchtop dissolved oxygen meter with probe, ATC probe, swing arm holder, spare membranes, KCl filling solution, zero powder, and power supply  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DOB-930  Benchtop dissolved oxygen meter with probe, ATC probe, swing arm holder, spare membranes, KCl filling solution, zero powder, and power supply = $1490

   
Keywords:Benchtop Dissolved Oxygen Meters

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global