Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Precision RTD Thermometer, 4-Wire AC Bridge, High Accuracy, Models DP251 and DP252

DP250 Series (DISCONTINUED)  
CE
DP250 Series (DISCONTINUED):Precision RTD Thermometer, 4-Wire AC Bridge, High Accuracy, Models DP251 and DP252
Click here for larger image.
   
NIST Traceable
4-Wire AC Bridge for Long Term Stability Without Recalibration
0.01°C Instrument Accuracy
0.025°C System Accuracy
0.001°C or 0.01°C Resolution
-200 to 800°C (-328 to 1472°F) Range
Display Data in °F/°C/K/Ohms
Dual Channel Inputs A and B, with Differential A-B
Optional 8 or 16 Input Multiplexers for Multi-Point Measurements
Optional RS-232, IEEE-488 or Analog Outputs
DP252 Works with DP250-SP Standards Psychrometer for RH and Dew Point Measurement
Scroll below to order View spec PDF Manuals Related Products

OMEGA’s DP251 precision RTD thermometer can be used as a single probe laboratory instrument, a portable site standard or as a permanently wired multi-channel scanning system. RTD probes can be connected either to front panel DIN sockets or rear panel screw terminal plugs. Probe input A or B, differential display (A-B), zero, resolution and readout units are front panel selectable. The Run/Cal key-operated switch selects the measurement (Run) or data entry (Cal) modes.

DP251-SOFT LabWindows software is a PC compatible data acquisition package that uses a virtual front panel display to represent the DP251 on your monitor. The software controls all of the DP251 functions, plus those of the DP250-8 and DP250-16 multiplexers when used with a system. A time vs. temperature screen incorporated into the virtual front panel allows you to plot temperature trends.

Like the DP251, the DP252 is a precision RTD thermometer and also an RH and dew point indicator when used with the DP250-SP standards psychrometer. The DP250-SP psychrometer uses a low power fan to draw air across two traceable calibrated platinum RTD’s housed in a flow chamber to measure wet and dry bulb temperatures.

For complete product specifications see the Related Links section at the bottom of this page.
See DP97 for similar product.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description    Qty.
 DP250-16     Consult sales   16-channel multiplexer  
 PRP-3     Consult sales   100 Ohm Traceable RTD Probes - 5-pin screw terminals, -50 to 250° (-58 to 482°F)  
 PRP-4     Consult sales   100 Ohm Traceable RTD Probes - DIN plug, -196 to 420°C (-320 to 788°F)  
 PRP-5     Consult sales   100 Ohm Traceable RTD Probes - 5-pin screw terminals, -70 to 450°C (-94 to 842°F)  
 DP251-SOFT in-stock    $480.00     LabWindows software for DP251  
 DP252-SOFT in-stock    $480.00     LabWindows software for DP252  
 DP250-DT in-stock    $50.00     DIN plug to 5-pin screw terminal plug converter  
 DP250-TD in-stock    $50.00     5-pin screw terminal plug to DIN plug converter  
 DP250-STP5 in-stock    $90.00     Pkg. of 16 additional 5-pin screw terminal plugs  
All dollar amounts on this site are shown in US currency.

 Note: DP251/DP252 thermometers come complete with power cord, NIST traceable calibration report and operator’s manual.

 Related Links - Manual, Related Products
 Product Manual
   Download  DP251 - Precision RTD Benchtop Thermometer
   Download  DP251-SOFT - LabWindows Software for DP251 RTD
 Related Products
   DP97: High Accuracy Digital Thermometers - Exceptional Performance and Versatility
   
Keywords:Precision RTD Thermometer, 4-Wire AC Bridge, High Accuracy, Models DP251 and DP252

   Back to top
© Copyright 2003-2008  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global