Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIN Rail 2-Wire Temperature Transmitters with Integral Display

DRA-TCI-2D Series   
1 year warranty OmegaCare
 
DRA-TCI-2D Series:DIN Rail 2-Wire Temperature Transmitters with Integral Display
Click for larger image.
   
DRA-TCI-2D Thermocouple Input Model
Isolated
Linearized
Field Rangeable
3 1/2 Digit Back-Lit Loop Powered Display
Click to scroll below to order See Specs PDF

Model DRA-TCI-2D is available for thermocouple types J, K, or T and provides exceptional temperature linearization by applying eight segment linearization circuitry. Models are field rangeable using a set of six internal dip switches for coarse ranging and front accessible zero and span potentiometers for fine adjustment. Test terminals are provided to monitor the transmitter’s 4-20 mA output without disturbing the actual process loop. The model DRA-TCI-2D includes an integral 0.3" high 31/2 digit back-lit LCD temperature display.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    DRA-TCI-2D-J    Consult sales   DIN rail 2-wire type J thermocouple input temperature transmitter with integral display  
    DRA-TCI-2D-K    Consult sales   DIN rail 2-wire type K thermocouple input temperature transmitter with integral display  
    DRA-TCI-2D-T In Stock   $435.00    DIN rail 2-wire type T thermocouple input temperature transmitter with integral display  
Click to expand/minimize a list of what others bought with the iDRN-PS-1000  iDRN-PS-1000 In Stock   $150.00    Power supply, 95-240 Vac input, 24 Vdc @1A output  
All dollar amounts on this site are shown in US currency.

 Note: Each unit supplied with complete owner’s manual.

   
Keywords.:DIN Rail 2-Wire Temperature Transmitters with Integral Display, gas flowmeter mass flow control universal thermocouple

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global