Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic Rotary Actuators - Shaft Mountable DRG Series

Item# DRG-075M-180

Pneumatic Rotary Actuators - Shaft Mountable DRG Series DRG-075M-180 DRG-075M-180
  • Designed for Use in Applications Where Low Precision Positioning and Backlash Are Acceptable
  • Excellent Choice for Diverter Gates, Escapements and Ejection Stations
  • Multiple Body Mount Locations with Top and Bottom Mounting Using DIRECTCONNECT Robohand Technology
  • Rotary Actuators Can Be Mounted and Operated in Any Orientation


  • Maximum Actuation Pressure 100 psi (7 bar)
  • Actuation Time 0.29 sec
  • Maximum Operating Temperature 82°C (180°F)
  • Minimum Operating Temperature -35°C (-30°F)
  • Pitch Diameter of Pinion 12.7 mm (0.500")
  • Displacement 19.0 cm3 (1.16 in3)

DRG Pneumatic Rotary Actuators can be utilized in many industrial, R&D, lab, and production applications where low precision end stop positioning are acceptable. Typical applications include diverter gates, escapements and ejection stations. These rotary actuators can handle small to medium size payloads up to 1.8 kg (4 lbs) with rotation up to 180° and can be mounted and operated in any direction. The modular design allows use with DLT Linear Slides and can be operated in any direction.

Linear motion pneumatic components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of rotary actuators, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

SPECIFICATIONS DRG-075M
Maximum Payload: 0.23 kg (0.5 lb)
Maximum Payload Inertia: 9.0 X 10-5 Nm-sec2 (0.0008 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 9.0 X 10-5 Nm-sec2 (8.3 lb-in 0.9 Nm)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 9.5 mm (0.375')
Weight without Rotational Adjuster: 0.24 kg (0.52 lb)
Weight without Rotational Adjuster (-R Option): 0.33 kg (0.72 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 19.1 mm (0.750')
Displacement (180°): 5.1 cm3 (0.31 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.38 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.29 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)

SPECIFICATIONS DRG-094M
Maximum Payload: 0.68 kg (1.5 lb)
Maximum Payload Inertia: 6.3 X 10-4 Nm-sec2 (0.0056 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 1.9 Nm (17.3 lb-in)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 12.7 mm (0.500')
Weight without Rotational Adjuster: 0.45 kg (1.0 lb)
Weight without Rotational Adjuster (-R Option): 0.54 kg (1.2 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 23.8 mm (0.938')
Displacement (180°): 9.0 cm3 (0.55 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.38 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.29 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)

SPECIFICATIONS DRG-106M
Maximum Payload: 1.8 kg (4 lb)
Maximum Payload Inertia: 2.3 X 10-3 Nm-sec2 (0.0207 in-lb-sec2)
Maximum Torque @ 7 bar (100 psi): 3.8 Nm (33.2 lb-in)
Maximum Rotation: 180°
Pitch Diameter of Pinion: 19.1 mm (0.750')
Weight without Rotational Adjuster: 1.1 kg (2.5 lb)
Weight without Rotational Adjuster (-R Option): 1.2 kg (2.7 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Bore: 27.0 mm (1.063')
Displacement (180°): 19.0 cm3 (1.16 in3)
Actuation Time [180° @ 7 bar (100 psi)]: 0.60 sec
Actuation Time [90° @ 7 bar (100 psi)]: 0.45 sec
Temperature Range, Standard Seals: -35 to 82°C (-30 to 180°F)
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
PNP magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required
$235.34
6 In Stock
NPN magneto resistive sensor 90º barrell with quick disconnect fitting
$169.96
0 In Stock
PNP magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
$253.46
2 In Stock
Quick disconnect cable 2 m (6') in length, or 2 required
$58.29
20 In Stock
5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required
$100.81
0 In Stock
NPN magneto resistive sensor with quick disconnect
$169.96
4 In Stock
en-US
en
Save Configuration