Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your One-Stop Source for Process Measurement & Control!

2-Wire AC Inductive Proximity Sensor

E2E-2AC Series Prox Sensor

Proximity Sensor, 2-Wire AC Inductive Prox Switch | E2E-2AC Series Prox Sensor

Proximity Sensor, 2-Wire AC Inductive Prox Switch

$116.00 E2E-X1R5Y1

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 268ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 year warranty CE
  • Sensing Distance Range 1.5 to 18 mm (0.06 to 0.71")
  • High Visibility Red LED Indicator
  • Prewired 2 m (6.6') Cable with Stripped Leads or M12 Connector
  • 1200 psi (83 bar) Washdown Rated IP67
  • Short Barrel or Standard Lengths
  • Solid Potted Internal Circuitry Withstands Shock and Vibration
  • Wrench Flats for Easy Installation
Sensors and Transducers - View related products

Description

E2E-2AC Series 2-wire AC inductive proximity sensors are the standard sensor use for metal detection, they are widely used in automation and robotics applications. These proximity sensors come in shielded or unshielded and short or long barrel lengths with extended sensing distances to allow the sensor to be mounted farther from the target. This reduces the potential for target impacts and increases the reliability of your application. The E2E-2AC Series inductive proximity sensors have solid potted internal circuitry to withstand shock, vibration and superior environmental resistance such as exposing them to cutting oils and washdown locations. They are available in M8x1, M12x1, M18x1 and M30x1.5 diameters.

SPECIFICATIONS
Supply Voltage: 24 to 240 Vac, 50/60 Hz
Current Consumption: 1.7 mA max
Response Frequency: 25 Hz
Control Output:
    M8: 5 to 100 mA
    M12: 5 to 200 mA
    M18 and M30: 5 to 300 mA
Connection Method: Prewired 2 m (6.6') cable with stripped leads or M8 or M12 connector
Operating Temperature:
    M8: -25 to 70°C (-13 to 158°F), 35 to 95% RH
    M12, M18 and M30: -40 to 85°C (-40 to 185°F), 35 to 95% RH
Enclosure Rating: NEMA 1, 4, 6, 12, 13 (IP67) for M12, M18 and M30 models only
Materials:
    Body: M8 models stainless steel, M12, M18 and M30 models nickelplated brass
    Sensing Face: PBT
    Cable: PVC
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Short Barrel Proximity Switches - Sheilded with NO Control Output
E2E-X1R5Y1 Star
Consult Sales  
 
 
M8x1, 1.5mm sensing distance, 2m prewired cable, 40 mm long
E2E-X2Y1 Star
Consult Sales  
 
 
M12x1, 2mm sensing distance, 2m prewired cable, 43 mm long
E2E-X5Y1 Star
Consult Sales  
 
 
M18x1, 5mm sensing distance, 2m prewired cable, 43 mm long
E2E-X10Y1 Star
Consult Sales  
 
 
M30x1.5, 10mm sensing distance, 2m prewired cable, 48 mm long
E2E-X2Y1-M1 Star
Consult Sales  
 
 
M8x1, 1.5mm sensing distance, M12 4-pin connector, 53 mm long
E2E-X5Y1-M1 Star
Consult Sales  
 
 
M12x1, 2mm sensing distance, M12 4-pin connector, 53 mm long
E2E-X10Y1-M1 Star
Consult Sales  
 
 
M18x1, 5mm sensing distance, M12 4-pin connector, 58 mm long
M12 4-Pin AC Cables with Stripped Leads
Y96E-44SA2 Star
$28.50
16 In Stock
 
M12 4-pin micro AC cordset, 2 m (6.6') straight connector
Y96E-44SA5 Star
Consult Sales  
 
 
M12 4-pin micro AC cordset, 5 m (16.4') straight connector
Y96E-44RA2 Star
Consult Sales  
 
 
M12 4-pin micro AC cordset, 2 m (6.6') right angle connector
Y96E-44RA5 Star
Consult Sales  
 
 
M12 4-pin micro AC cordset, 5 m (16.4') right angle connector
Long Barrel Proximity Switches - Sheilded with NO Control Output
E2E2-X2Y1 Star
Consult Sales  
 
 
M12x1, 2 mm sensing distance, 2m prewired cable, 60 mm long
E2E2-X5Y1 Star
Consult Sales  
 
 
M18x1, 5mm sensing distance, 2m prewired cable, 65 mm long
E2E2-X10Y1 Star
Consult Sales  
 
 
M30x1.5, 10mm sensing distance, 2m prewired cable, 70 mm long
E2E2-X2Y1-M4 Star
Consult Sales  
 
 
M12x1, 2mm sensing distance, M12 3-pin connector, 70 mm long
E2E2-X5Y1-M4 Star
Consult Sales  
 
 
M18x1, 5mm sensing distance, M12 3-pin connector, 75 mm long
E2E2-X10Y1-M4 Star
Consult Sales  
 
 
M30x1.5, 10mm sensing distance, M12 3-pin connector, 80 mm long
M12 3-Pin AC Cables with Stripped Leads
Y96E-33SA6 Star
$29.50
1 In Stock
 
M12 3-pin micro AC cordset, 6' straight connector
Y96E-33SA12 Star
Consult Sales  
 
 
M12 3-pin micro AC cordset, 12' straight connector
Y96E-33RA6 Star
Consult Sales  
 
 
M12 3-pin micro AC cordset, 6' right angle connector
Y96E-33RA12 Star
Consult Sales  
 
 
M12 3-pin micro AC cordset, 12' right angle connector
Accessories
Y92E-B8 Star
Consult Sales  
 
 
Mounting bracket for M8x1 sensor
Y92E-B12 Star
$7.10
2 In Stock
 
Mounting bracket for M12x1 sensor
Y92E-B18 Star
$7.10
4 In Stock
 
Mounting bracket for M18x1 sensor
Y92E-B30 Star
$8.20
5 In Stock
 
Mounting bracket for M30x1.5 sensor
M8-MHWS Star
Consult Sales  
 
 
Mounting hardware for M8x1 includes 1 washer and 2 nuts
M12-MHWS Star
Consult Sales  
 
 
Mounting hardware for M12x1 includes 1 washer and 2 nuts
M18-MHWS Star
$10.25
10 In Stock
 
Mounting hardware for M18x1 includes 1 washer and 2 nuts
M30-MHWS Star
Consult Sales  
 
 
Mounting hardware for M30x1.5 includes 1 washer and 2 nuts
All amounts shown in USD
Note: Comes complete with two mounting nuts and two washers.
Ordering Example: (1) E2E-X1R5Y1 M8x1 short barrel shielded inductive proximity sensor, NO output, with 1.5mm sensing distance., $116.00  plus (1) Y92E-B8 Mounting bracket for M8x1 sensors, $7.10 , $116.00 + 7.10 = $123.10

(1) Y96E-44SA2 M12 Micro AC cordset, 2m long with straight connector, $28.50  plus (1) Y92E-B12 Mounting bracket for M12x1 sensors, $7.10, $28.50 + 7.10 = $35.60
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;