2-Wire DC Inductive Proximity Sensor |
| E2E-2DC Series Proximity Sensor |
|
 |
|
|
Proximity Sensor, 2-Wire DC Inductive Prox Switch
 |
| Click for larger image. |
|
|
$
80.00
E2E-X2D1-N
|
| |
Sensing Distance Range 2 to 20 mm (0.08 to 0.79")
|
| |
Shielded and Unshielded Models
|
| |
High Visibility Indicator
|
| |
Prewired 2 m (6.6') PVC Cable with Stripped Leads or M12 Connector
|
| |
1200 psi (83 bar) Washdown Rated IP67
|
| |
Short Barrel or Standard Lengths
|
| |
Solid Potted Internal Circuitry Withstands Shock and Vibration
|
| |
Wrench Flats for Easy Installation
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
 | Shielded inductive proximity sensor used to detect machine guarding in Omega's connector assembly | Inductive proximity sensors are the
standard sensor for metal detection, they
are widely used in automation and robotics
applications. The E2E Series proximity
sensors come in shielded or unshielded and
NO or NC models with extended sensing
distances to allow the sensor to be mounted
farther from the target. This reduces the
potential for target impacts and increases the
reliability of your application. The E2E Series
inductive proximity sensors have solid potted
internal circuitry to withstand shock, vibration
and for superior environmental resistance
such as exposing them to cutting oils and
washdown locations.
SPECIFICATIONS
Operating Voltage: 10 to 30 Vdc
Control Output: 3 to 100 mA
Circuit Protection: Surge absorber, load short-circuit for control and diagnostic output
Operating Temperature: -25 to 70°C (13 to 158°F), 35 to 95% RH
Enclosure Rating: NEMA 1, 4, 6, 12, or 13 (IP67)
Material:
Body: M8 models stainless steel, M12, M18 and M30 models nickelplated brass
Sensing Face: PBT
Cable: PVC
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 2 mounting nuts and washer.
Ordering Example: (1) E2E-X3D1-M1G M12x1 shielded NO proximity sensor with 3 mm (0.12") sensing distance and M12 micro connector, $88.00, plus (1) XS2F-M12PVC4A2M 2 m (6.6') right angle M12 4-pin micro DC cordset, $16.00, $88.00 + 16.00 = $104.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
 |
E58 Series:
|
|
Photoelectric Sensors - Harsh Duty Series
|
 |
 |
|
|
|
|
|
|
|
 |
 |
|
|