3-Wire DC Inductive Proximity Sensor |
| E2E-3DC Series Inductive Proximity Sensor |
|
 |
|
|
Proximity Sensor, 3-Wire DC Inductive Prox Switch
 |
| Click for larger image. |
|
|
$
85.00
E2E2-X2C1
|
| |
Sensing Distance Range 2 to 18 mm (0.08 to 0.71")
|
| |
Shielded and Unshielded Models
|
| |
High Visibility Red LED Indicator
|
| |
Prewired 2 m (6.6') PVC Cable or M12 4-Pin Micro Connector
|
| |
1200 psi (83 bar) Washdown Rated IP67
|
| |
Short Barrel or Standard Lengths
|
| |
Solid Potted Internal Circuitry Withstands Shock and Vibration
|
| |
Wrench Flats for Easy Installation
|
View related products - Displacement and Proximity Transducers
|
| |
|
|
|
 |
 | |
Inductive proximity switch used in Omega’s wire manufacturing as a feedback for speed control. | The E2E-3DC Series 3-wire DC inductive
proximity sensors are the most popular
proximity sensors used for metal detection
in automation and robotics applications.
E2E-3DC sensors have an increased control
output current making them a good choice
for multiple sensing applications for use with
automation controllers and PLC’s. These
proximity sensors come in shielded or
unshielded, and NPN or PNP models with
extended sensing distances to allow the
sensor to be mounted farther from the target.
This reduces the potential for target impacts,
down time, maintenance cost and increases
the reliability of your application. The E2E
series inductive proximity sensors have solid
potted internal circuitry to withstand shock,
vibration and for superior environmental
resistance such as exposing them to cutting
oils and washdown locations.
SPECIFICATIONS
Operating Voltage:
Short Barrel: 10 to 40 Vdc
Long Barrel: 10 to 55 Vdc
Control Output:
Short Barrel: 100 mA
Long Barrel: 200 mA max open collector
Current Consumption: 13 mA max
Circuit Protection: Reverse polarity, load short-circuit and surge absorber
Connection Method: Prewired 2 m (6.6') long 3-wire cable or M12 4-pin connector
Operating Temperature: -40 to 85°C (-40 to 185#176;F) 35 to 95% RH
Enclosure Rating: NEMA 1, 4, 6, 12, 13 (IP67)
Materials:
Body: M8 models stainless steel, M12, M18 and M30 models nickel plated brass
Sensing Face: PBT
Cable: PVC
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with two mounting nuts and one washer
Ordering Example: (1) E2E2-X10MC1-M1 M18x1 unshielded, NPN-NO proximity sensor with 10 mm (0.39") sensing distance and 4-pin M12 micro connector, $89, plus (1) XS2F-M12PVC4S2M 2 m (6.6') long 4-pin M12 micro cordset, $16, $89 + 16 = $105.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
 |
E58 Series:
|
|
Photoelectric Sensors - Harsh Duty Series
|
 |
 |
|
|
|
|
|
|
 |
 |
|
|