|
|
| E2K-C Series Capacitive Proximity Sensor |
|
 |
|
|
|
Proximity Sensor, Adjustable Capacitive Prox Switch
 |
| Click for larger image. |
|
|
$165.00
E2K-C25ME1
|
| |
Adjustable Sensing Distance 3 to 25 mm (0.12 to 0.98")
|
| |
Detect Metal and Non-Metal Targets
|
| |
Red LED Indicator
|
| |
Prewired 2 m (6.6') Long PVC Cable with Stripped Leads
|
| |
2-Wire AC Models, 110 to 220V
|
| |
3-Wire, 12 to 24 Vdc, NPN or PNP Models Available
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
The E2K-C capacitive proximity sensors
offer the versatility of capacitive style
proximity sensing with the flexibility of a
cylindrical sensor. This family of sensors
is ideal for non-contact sensing of metallic
and non-metallic targets including water,
oil, glass, plastic and wood, even detecting
liquid levels inside non-metallic containers.
The E2K-C sensors have multi-turn
adjusters allowing the user-adjustable
settings of the detection distance. The
E2K-C can even reliably detect foamy
liquids in sight glass applications.
SPECIFICATIONS
Supply Voltage: 10 to 40 Vdc or 90 to 250 Vac, 50/60 Hz
Response Frequency: 70 Hz AC models, 10 Hz DC models
Control Output Max Load: 200 mA
Operating Temperature: -25 to 70°C (-13 to 158°F)
Enclosure Rating: UL 1; NEMA 1, 4, 12, 13 (IP67)
Materials:
Housing: ABS/PC
Sensing Face: ABS, cable PVC
Dimensions: 82 L x 34 mm D (3.23 x 1.34")
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with Y92E-A34 mounting bracket.
Ordering Example: (1) E2K-C25ME1 Adjustable capacitive Proximity Sensor, unshielded, NPN-NO output, 3-wire 10 to 40 Vdc , $165.00
(1) E2K-C25MY1 Adjustable capacitive proximity sensor, unshielded, SCR-NO output, 2-wire 110 to 220Vac , $215.00
|
|
 |
|
 |
|  |
| Related Links -
Related Products
|
|
|
|
|
Back to top
|
|