Capacitive Proximity Sensor for Metallic and Non-metallic Sensing Solutions |
| E2K-X Series Capacitive Proximity Sensor |
|
 |
|
|
Proximity Sensor, Capacitive Prox switches
 |
| Click for larger image. |
|
|
$
127.00
E2K-X4ME1
|
| |
Fixed Sensing Distance 4 to 15 mm (0.12 to 0.59")
|
| |
Detect Metal, Non-Metal & Liquid Targets
|
| |
Red LED Indicator
|
| |
Prewired 2 m (6.6') Long Polyethylene Cable with Stripped Leads
|
| |
2-Wire AC Models, 90 to 250V
|
| |
3-Wire 10 to 30 Vdc, NPN or PNP Models Available
|
| |
Optional Mounting Bracket Available
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
 | |
Capacitive Proximity Sensor used to monitor resin presences in Omega’s injection molding process
. | The E2K-K Series capacitive proximity sensors offer the versatility of capacitive
style proximity sensing with the flexibility of a threaded cylindrical sensor. This family of
sensors is ideal for non-contact sensing of metallic and non-metallic targets including
water, oil, glass, plastic and wood, even detecting liquid levels inside non-metallic
containers. These sensors have a fixed sensing distance for simple installation and
use. These sensors are prewired with a 2 m (6.6') long polyethylene cable with
stripped leads.
SPECIFICATIONS
Operating Voltage: 10 to 30 Vdc or 90 to 250 Vac, 50/60 Hz
Response Frequency:
DC Models: 100 Hz
AC Models: 10 Hz
Control Output Max Load: 200 mA
Operating Temperature: -25 to 70°C (-13 to 158°F)
Enclosure Rating: NEMA 1, 4, 12, 13 (IP66)
Materials:
Housing and Sensing Face: ABS
Cable: Polyethylene
Length: 80 mm (3.15") includingLED indicator
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with two mounting nuts and one washer.
Ordering Example: (1) E2K-X4ME1 threaded M12x1 cylindrical capacitive proximity sensor, fixed sensing distance of 4 mm (0.16"), 3-wire DC with NPN-NO control output, $127.00, plus (1) Y92E-B30 mounting bracket, $5.00, $127.00 + 5.00 = $132.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
 |
E58 Series:
|
|
Photoelectric Sensors - Harsh Duty Series
|
 |
 |
|
|
|
|
|
|
 |
 |
|
|