Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Cables for Fiber-Optic Sensors

E32 Series   
1 year warranty NEW! CE
Fiber-Optic Cables
E32 Series:Cables for Fiber-Optic Sensors
Click for larger image.
   
$ 64.00  E32-TC200
Through-Beam or Reflective Sensing Cables
Cut-to-Length for Custom Field Installations
Long Distance Models Available
High Temperature Models up to 350°C (660°F)
Side-View Sensing Heads for Right Angle Detection
Spot Diameter Focusing Lens Available
Compatible with All E3X Series Amplifiers (Sold Separately)

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

A fiber optic sensor is a two component sensor that uses a fiber optic cable as a means of relaying the light signals from a remote sensing location to the amplifier (electronics) that processes the signal.

The E32 Series fiber optic cables are the solution to detecting the presence or positioning of small work pieces in a wide range of applications with precise positioning of the sensing head, where photoelectric sensors would be inaccessible. Advantages of the E32 Series fiber optic cables are the ability to withstand higher temperatures, shock and vibration resistance, wet or corrosive locations and since the fiber optic cables only transfer light, they are unaffected by electrical noise.

The E32 series fiber-optic cables are available in different shapes and sensing styles to adapt to design requirements. They come in through-beam and reflecting sensing styles and are available in front view or side view models.

The through-beam style comprises an emitter and a receiver in two separate cables and the object will pass through the beam. The reflective style comes in a single unit with the emitter and receiver in a single cable and the light is reflected off the object back to the receiver. There are two types of connection ends for flexible installation options, threaded or cylindrical. Both types are available with extended small diameter stainless steel sleeves that can fit into tight spaces. Additional lenses are available for beam convergence to allow accurate positioning and background suppression for difficult sensing applications.

Review specification " SPECS" above for product selection.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
  THROUGH BEAM FIBER OPTIC CABLES - two cables one for emitter and one for receiver
 E32-TC200 In Stock   $64.00    Flexible fiber optic cable with M4x0.7 thread  
 E32-TC200B In Stock   $105.00    Standard fiber optic cable with M4x0.7 thread and 90mm sleeve.  
 E32-TC200A In Stock   $68.00    Standard fiber optic cable with M3x0.5 thread  
 E32-TC200F In Stock   $105.00    Standard fiber optic cable with M3x0.5 thread and 90mm sleeve.  
 E32-T12R In Stock   $99.00    Flexible fiber optic cable with 3 mm cylindrical end  
 E32-T11N 1 Week   $126.00    Standard fiber optic cable with M4x0.7 thread  
 E32-T12L In Stock   $96.00    Standard fiber optic cable with 3 mm cylindrical end  
 E32-T21R In Stock   $120.00    Flexible fiber optic cable with M3x0.5 thread  
 E32-T11 In Stock   $90.00    Break resistant fiber optic cable with M4x0.7 thread  
 E32-T21 In Stock   $99.00    Break resistant fiber optic cable with M3x0.5 thread  
 E32-T14L In Stock   $110.00    Standard fiber optic cable with 3 mm cylindrical end  
 E32-T16P In Stock   $258.00    Standard fiber optic cable with screw down connection  
  REFLECTIVE FIBER OPTIC CABLES - two fiber optic cables in one piece for emitter and receiver
 E32-DC200 In Stock   $66.00    Standard fiber optic cable with M6x0.75 thread  
 E32-D11R In Stock   $105.00    Flexible fiber optic cable with M6x0.75 thread  
 E32-D11 In Stock   $78.00    Break resistant fiber optic cable with M6x0.75 thread  
 E32-DC200BR In Stock   $160.00    Flexible fiber optic cable with M4x0.7 thread  
 E32-D21 In Stock   $80.00    Break resistant fiber optic cable with M3x0.5 thread  
 E32-D12R In Stock   $99.00    Flexible fiber optic cable with 3 mm cylindrical end  
 E32-D32 In Stock   $96.00    Standard fiber optic cable with 2 mm cylindrical end  
 E32-D21B In Stock   $130.00    Break resistant fiber optic cable with M4x0.7 thread  
 E32-D21R In Stock   $105.00    Flexible fiber optic cable with M3x0.5 thread  
 E32-D11N In Stock   $122.00    Standard fiber optic cable with M6x0.75 thread  
 E32-CC200 In Stock   $73.00    Standard fiber optic cable with M6x0.75 thread  
 E32-C31 In Stock   $130.00    Standard fiber optic cable with M3x0.5 thread  
  HEAT RESISTANT FIBER OPTIC CABLES
 E32-T51 In Stock   $170.00    Through-beam with M4x0.7 thread, heat resistant up to 150°C  
 E32-T61-S In Stock   $365.00    Through-beam with M4x0.7 thread, heat resistant up to 350°C  
 E32-D51 In Stock   $195.00    Reflective with M6x0.75 thread, heat resistant up to 150°C  
 E32-D61-S In Stock   $275.00    Reflective with M6x0.75 thread, heat resistant up to 350°C  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 2 mounting nuts (threaded models) and fiber cutting tool - amplifiers sold separately.
 Ordering Example: (1) E32-TC200 through-beam fiber-optic sensing cable with 400 mm (15.75") sensing distance and M4 thread end, $64

 Related Links - Related Products
 Related Products
E3X-NA Series Fiber Optic Sensor E3X-NA Series Fiber Optic Sensor:
Bar Graph Amplifier for Fiber-Optic Sensors
E3X-DA Series Fiber Optic Sensor E3X-DA Series Fiber Optic Sensor:
Digital Display Amplifier for Fiber Optic Sensors for Precise Acceptance Critera - Dual Display Models for Two Fiber Optic Cables
E3Z-T Series Photoelectric Sensors E3Z-T Series Photoelectric Sensors:
Compact Photoelectric Sensors
IP67 Rated for 1200 psi Washdown Applications
E3Z-L Series Photoelectric Laser Sensors E3Z-L Series Photoelectric Laser Sensors:
Miniature Laser Photoelectric Sensors for Precise-Long Range Sensing Solutions up to 60 Meters
E3ZM Series Photoelectric Sensors E3ZM Series Photoelectric Sensors:
Washdown & Chemical Resistant Photoelectric Sensors for Food & Beverage Industry, SUS316L Stainless Steel
OM-AMU Series Fiberglass Enclosures OM-AMU Series Fiberglass Enclosures:
Non-Metallic Fiberglass Electrical Enclosures with Solid or Clear Polycarbonate Covers, NEMA 3R and NEMA 4X for Indoor or Outdoor Use
SCE-NLP Series NEMA Electrical Enclosures. SCE-NLP Series NEMA Electrical Enclosures. :
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
   
Keywords:Cables for Fiber-Optic Sensors, Fiber-Optic, Fiber-Optic Cables, battery indicator lights borescope video camera clamp ammeter flow meter sensor

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global