Ultra Thin Photoelectric Sensors for Space-Confined Areas |
| E3T Series Photelectric Sensor |
|
 |
|
|
|
|
|
$
90.00
E3T-FD13
|
| |
Side View and Thin Flat Models to Fit in Space-Confined Areas
|
| |
Visible Red Emitter Beam
|
| |
High Visibility Output Indicators
|
| |
Rated IP67, Withstands 1200 psi (83 bar) Washdown
|
| |
Switch-Selectable, Light ON/ Dark-ON Operation
|
| |
NPN or PNP Output Models Available with 2 m (6.6') Prewired Cable with Stripped Leads
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
The E3T ultra thin photoelectric sensors are
general purpose flat sensors with 0.8 mm
diameter high powered pinpoint LED
convergent beam made to fit where space is
crucial. These sensors are available in
through-beam, retro-reflective and diffused
models with NPN or PNP output control and
have a built-in amplifiers. The E3T series
subminiature photoelectric sensors are
prewired with a 2 m (6.6') cable and are
washdown rated to with stand 1200 psi
(83 bar) A visible red emitter beam, along
with high visibility output indicators, simplifies
alignment for installation and operation.
Three Sensing Methods 
Brackets for Side View and Flat Models
E39-L116
E39-L117
E39-L118
E39-L119
E39-L120
SPECIFICATIONS
Voltage: 10.8 to 26.4 Vdc
Load Rating: NPN or PNP open collector,
50 mA
Current Consumption: 20 mA (reflective),
12 mA emitter; 12 mA receiver (throughbeam)
Direction Angle: retro-reflective models - 2 to 20°
through-beam models - 2 to 20° emitter & 2 to 70° receiver
Response Time: 1 ms
Circuit Protection: Power source and
output reverse polarity, output
short-circuit, mutual interference
(retro-reflective)
Operating Temperature: -25 to 55°C
(13 to 131°F), 35 to 85% RH
Connection Method: 2 wire, 2 m (6.6') L
Materials:
Case: PBT (polybutylene terephthalate)
Display Window and Lens: Denatured
polyarylate
Dimensions:
E3T-S Models:
18.5 H x 7 W x 9.5 mm D
(0.728 x 0.276 x 0.374")
E3T-F Models:
19 H x 12 W x 3.5 mm D
(0.748 x 0.472 x 0.138")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with instruction sheet and 2 screws and nuts, retro-reflective models come with reflector E39-R4.
Ordering Example: (1) E3T-FD13 Diffused photoelectric sensor with 5 to 30 mm (0.20 to 1.2") sensing range, PNP control output., $90, plus (1) E39-L119 Vertical mounting bracket for E3T-F style sensors., $10, $90 + 10 = $100.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|