Compact Photoelectric Sensors
IP67 Rated for 1200 psi Washdown Applications |
| E3Z-T Series Photoelectric Sensors |
|
 |
|
|
|
|
|
$
100.00
E3Z-D62
|
| |
Advanced Circuitry and LED for Long Distance Sensing
|
| |
High Noise Immunity Against Electromechanical Devices
|
| |
Rated IP67, Withstands 1200 psi (83 bar) Washdown
|
| |
Switch-Selectable, Light-ON/ Dark-ON Operation
|
| |
NPN or PNP Output Models Available
|
| |
Detect Clear PET Bottles with E3Z-B Models
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
The E3Z-T Series Photoelectric DC sensors
have a built-in amplifier with advanced pulse
synchronization to ensure continuous
operation even in changing light conditions,
such as artificial light and bright backgrounds.
Intensive shielding prevents malfunctions due
to inverter noise or wireless communications
equipment. The precision optical system with
high-power LED minimizes the risk of
malfunctions due to dirt or misalignment. The
electronics are fully potted to resist dust and
high pressure water spray up to 1200 psi
(83 bar).
The E3Z-T Series sensors are space-saving
miniature sensors, low voltage 12 to 24 Vdc
sensors with either NPN or PNP control output.
These general purpose photoelectric sensors
are easy to operate and install, they are
extremely reliable sensors are available in
through-beam, retro-reflective or diffuse
reflective styles. The E3Z photoelectric
sensors are the most common sensor
for presence/absence detection under
normal conditions. The E3Z-B models are
retro-reflective and are designed to detect
PET bottles.
Three Sensing Methods 
SPECIFICATIONS
Voltage: 12 to 24 Vdc
Load Rating: 100 mA at 26.4 Vdc
Current Consumption: 30 mA (reflective), 15 mA emitter; 20 mA receiver (through-beam)
Response Time: 1 ms
Operating Temperature: -25 to 55°C (-13 to 131°F), 35 to 85% RH
Connection Method:
Prewired Models: 2 wire, 2 m (6.6') length
Connector Models: M8 4-pin connector
Dimensions:
Prewired Models: 31 H x 10.8 W x 20 mm D (1.22 x 0.425 x 0.79")
Connector Models: 44.4 H x 10.8 W x 20 mm D (1.75 x 0.425 x 0.79")
Materials:
Case: PBT (polybutylene terephthalate)
Lens: Denatured polyallylate
Cable: PVC
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with instruction sheet.
Ordering Example: (1) E3Z-T66 Through-beam photoelectric electric sensor with 4-pin connector, 15 meter sensing distance with NPN output., $140, plus (1) XS3F-M421-402-A Straight, M8 4-pin cable, $15, plus (2) E39-L104 Horizontal mounting brackets, 2 required for through-beam sensors., $10 ea., $140 + 15 + 10 X 2 = $175.00
(1) E3Z-B61 Retro-reflective photoelectric sensor for PET bottles., $140, plus (1) E39-R1S Reflector for polarized light source., $20, plus (1) E39-L44 Veritical mounting bracket., $10, $140 + 20 + 10 = $170.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|