Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

C Type Thermocouple Extension Wire

EXXC-C, EXXT-C, EXXL-C, EXGG-C and EXTT-C   
Made in the USA
 
C Type Thermocouple Extension Wire
EXXC-C, EXXT-C, EXXL-C, EXGG-C and EXTT-C:C Type Thermocouple Extension Wire
Click for larger image.
   
$ 138.00  EXXC-C-24-7.5M
Extension Grade
W5%Re/W26%Re
Duplex
Type CX

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF View a printer friendly page

Compensating Extension Wires for W5%Re/W26%Re Thermocouples. Alloy types 405/426.
Color Code:
For EXXG wire, Positive Wire, White/Red Trace; Negative Wire, Red; Overall, White/Red Trace
For EXX* wire, Positive Wire, White; Negative Wire, White/Red Trace; Overall, White/Red Trace
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXXC-C-24
EXXT-C-24
EXXL-C-24
Ceramic*24
24
24
Solid
Solid
Solid
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
Nextel Ceramic
800
800
800
427
427
427
2.92 x 4.44
2.23 x 3.35
1.98 x 2.95
5.4
4.9
4.5
EXGG-C-24Glass24SolidGlass BraidGlass Braid8004271.27 x 2.033.1
The XC is the standard braid, XT is a tight braid and XL is a light duty braid; the three types of braid affect only the amount of Nextel used in manufacturing.
*Has color tracers on jacket and conductors
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    EXXC-C-24-500 In Stock   $1,100.00    Type C, Nominal Size: .115 x .175, Nextel Ceramic, 800°F (427°C), 24 AWG, 500 Feet  
Click to expand/minimize a list of what others bought with the EXXC-C-24-100  EXXC-C-24-100 1 Week   $385.00    Type C, Nominal Size: .115 x .175, Nextel Ceramic, 800°F (427°C), 24 AWG, 100 Feet  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) EXXC-C-24-25 Type C, 24 AWG,25 Feet, $138.00
 Part Number Builder
(1) (2)
EX
-C-24-
  
Option Descriptions
(1) Insulation Material
  Select
XC for Nextel Ceramic/Nexte(standard braid)l
XT for Nextel Ceramic/Nextel Ceramic(tight braid)
XL for Nextel Ceramic/Nextel Ceramic(light duty braid)
GG for Glass/Glass
TT for PFA/PFA
(2) Length
  Select
25 for 25 feet
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
1000 for 1000 feet
7.5M for 5.7 meters
30M for 30 meters
150M for 150 meters
300M for 300 meters
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:C Type Thermocouple Extension Wire , angle encoders orifice flow meters