Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Ultrasonic Flowmeter with TotalizationDISCONTINUED

FD6000 Series   
1 year warranty Made in the USA
 
Ultrasonic Flowmeter with Totalization
FD6000 Series:Ultrasonic Flowmeter with TotalizationDISCONTINUED
Click for larger image.
   
100 ppm of 100 Microns in Size of Suspended Particulars or Bubbles Required
Non-Invasive, Clamp-On Transducer
User-Friendly, Field Programmable
Pipe Sizes from 6 to 3050 mm (0.25 to 120")
Flow Range 0.03 to 9.1 mps (0.1 to 30 FPS)
NEMA-4X Enclosure
Standard 4 to 20 mA, Relay and 12 V pulse Outputs
NIST Standard
Click to scroll below to order See Specs PDF

DISCONTINUED The FD6001 Series ultrasonic Doppler flowmeter measures flow of solids-bearing or aerated liquids in metal or plastic pipes. The FD6000 is designed to measure the flow of liquids and slurries in full-pipe closed systems unidirectionally (concrete, clay or copper pipes are not recommended). The application of a single clamp-on, non-invasive transducer permits the instrument to be installed without interrupting system pressure or flow. In addition, no pressure head-loss is created, therefore system pump horsepower requirements are reduced. A variety of liquid applications can be accommodated; sewage, sludges, concrete, mining slurries, dredging, etc.
The FD6001 Series transmitter has a full keypad designed for simple field setup and application versatility. The two-line, backlit, alphanumeric display shows instantaneous flow rate and totalized flows in a variety of user selectable engineering units.
The basic principle of operation is the measurement of the frequency shift “Doppler” of a reflected ultrasonic signal from discontinuity in the flowing liquid. In theory, these discontinuities can be virtually any amount of suspended bubbles, solids, or interfaces caused by turbulent flow. In practice the degree to which this can be reliably accomplished is a function of the sensitivity and frequency of the transducer and associated transmitter. The FD6000 Series requires 100 PPM of suspended solids or bubbles over 100 microns in size. The transducer which generates and receives the ultrasonic signal supplies the data to the transmitter.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Transmitters
 FD6002 In Stock   $2,430.00    Ultrasonic flow transmitter, 230 Vac powered  
 FD6003 In Stock   $2,430.00    Ultrasonic flow transmitter, 12 to 24 Vdc powered  
 Required Sensors
 FD-5    Consult sales   Pipes 1/4 to 1", 6 m (20') cable, 121°C (250°F) max.  
All dollar amounts on this site are shown in US currency.

 Note: Unit comes with complete operator’s manual and couplant.

   
Keywords.:Ultrasonic Flowmeter with Totalization, doppler flowmeter, flow meter, flow measurement, waste water flow meter, flow transmitter, non-intrusive flow meter, sono, clamp on flowmeter

   Back to topBack to top

© Copyright 2003-2012  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global