Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Low Cost General Purpose Purge Rotameters Flow with Non-metal Construction

FL-77 and FL-78  
1 year warranty Made in the USA RoHS
FL-77 and FL-78:Low Cost General Purpose Purge Rotameters Flow
with Non-metal Construction
Click here for larger image.
   
Accuracy: 65 mm (2.6") ±6%; 150 mm (5.9") ±4%
Connections: 1 /8 " (F)NPT

View related products - Rotameters
Scroll below to order View spec PDF Manuals

The OMEGA ® FL-77 and FL-78 general purpose rotameters feature 65 or 150 mm (2.6 or 5.9") ribbed borosilicate glass tubes and employ PVC end fittings for economy. Specifications (download PDF for dimensions) : Metering Tube:Borosilicate glass, End Fitting:PVC, Compression Seals:FKMstd.; Kalrez® opt. Float:Glass Float Stops: PTFE; Valve Assembly:PVC, Max. Temp./Pressure: 21°C (70°F) @ 130 psig, 38°C (100°F) @ 0 psig


FKM.


To Order (Specify Model Number)    
 Part Number   Availability   Price    Description RoHS   Qty.
 FL-77CHV     Consult sales   65mm rotometer with the following ranges: 525 cc/min of air, 9.0 cc/min of water RoHS compliant
 FL-77EHV     Consult sales   65mm rotometer with the following ranges: 6800 cc/min of air, 160 cc/min of water RoHS compliant
 FL-78GHV     Consult sales   150mm rotometer with the following ranges: 50 cc/min of air, 0.54 cc/min of water RoHS compliant
 FL-78JHV     Consult sales   150mm rotometer with the following ranges: 350 cc/min of air, 4.7 cc/min of water RoHS compliant
 FL-78LHV     Consult sales   150mm rotometer with the following ranges: 2150 cc/min of air, 52 cc/min of water RoHS compliant
 FL-78NHV     Consult sales   150mm rotometer with the following ranges: 9000 cc/min of air, 215 cc/min of water RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual and correlation sheets for air and water.
*Minimum flowrate = 10% of maximum listed

Didn't find what you need?
Click here for our Product Finder
   
Keywords:Low Cost General Purpose Purge Rotameters FLOWMETER, Non-metal Construction, flowmeter, flow meter, flow measurement, air flow, water flow, liquid flow

   Back to top
© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 71
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global