Direct Reading Analog Display Flowmeters |
| FL-W7100 Series |
|
 |
|
|
Direct Reading Analog Display Flowmeters
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The FL-W7100 Series uses a basic variable-area flowmeter design:
a float and tapered tube. As a result, these meters have longer, linear
scales and good pointer stability. Both designs feature non-protruding
float extensions and magnetically coupled indicators.
SPECIFICATIONS:
Scale Length: 120 mm (4.7") (160° sweep) dual
reading scale, rate and %
Indicator: Powder coated aluminum indicator housing with NEMA-4 (IP65) style, gasket sealed acrylic cover
Range: 3.3 GPH to 152 GPM, Water
Maximum Temp:
SS Model: 199°C (350°F)
PVC Model: see chart on spec sheet
Maximum Pressure:
SS Model: 1500 psi
PVC Model: see chart on spec sheet
Wetted Parts:
Body: All 316SS or type 1 Grade 1 PVC with Hastelloy C internals
O-Ring Seal: FKM
Display Dimensions: 127 mm H (5")
1/2 NPT: 130 mm W (5.125")
1 NPT: 133 mm W (5.25")
1-1/2 NPT: 143 mm W (5.625")
2 NPT: 171 mm W (6.75")
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator's manual.
NIST certification not available.
For PVC models, add suffix "-P" to model number, add $65 to price for models FL-W7106 to FL-W7114; add $80 to price for models FL-W7116 to FL-W7122; add $130 to price for models FL-W7124 to FL-W7126; add $155 to price for models FL-W7128 to FL-W7130; add $170 to price for models FL-W7132 to FL-W7134.
Ordering Example: (1) FL-W7106 stainless steel flowmeter, 1/2 FNPT, 33.0 GPH, $720
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Range and Size
|
| |
Select 06 for 33.0 GPH (1/2 NPT) 08 for 1.1 GPM (1/2 NPT) 10 for 2.0 GPM (1/2 NPT) 12 for 4.0 GPM (1/2 NPT) 14 for 6.0 GPM (1/2 NPT) 16 for 5.0 GPM (1 NPT) 18 for 10.0 GPM (1 NPT) 20 for 16.5 GPM (1 NPT) 22 for 25.0 GPM (1 NPT) 24 for 35.0 GPM (1-1/2 NPT) 26 for 60.0 GPM (1-1/2 NPT) 28 for 76.0 GPM (2 NPT) 30 for 100.0 GPM (2 NPT) 32 for 120.0 GPM (2 NPT) 34 for 152.0 GPM (2 NPT)
|
(2)
|
Options
|
| |
Select Nothing(leave field blank) for standard 316 SS construction -P for PVC construction with Hastelloy C internals
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|  |
|
Keywords:Direct Reading Analog Display Flowmeters, flow meter, flowmeter, flow measurement, water flow
|
Back to top
|
|