Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

OMEGAFLEX® Variable Speed Peristaltic Pumps

FPU250 Series   
Made in the USA
 
OMEGAFLEX® Variable Speed Peristaltic Pumps
FPU250 Series:OMEGAFLEX® Variable Speed Peristaltic Pumps
Click for larger image.
   
Self-Priming, Non-Siphoning
Metal or Plastic Benchtop Case
Fluid Contacts Tubing Only
Supplied with Tubing and Tube Unions
0.36 to 1,600 mL/min Water Capacity

View related products - Pumps

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

FPU250 Series OMEGAFLEX ® peristaltic pumps offer a variable speed drive system. Nine ranges are available from 0.36 to 800 mL/min. Dual pumpheads can provide flows up to 1,600 mL/min. They have all the benefits of the OMEGAFLEX ® pump line offering non-siphoning, self-priming, contamination-free pumping. They’re supplied with a 1.8 m (6') long, 115 Vac power cord and enclosed in a rugged polyurethane-painted steel benchtop case. Silicone or Norprene precision bore tubing 230 mm, (9") length, with polyethylene tubing unions is included with each pump.

SPECIFICATIONS (FPU250)
Dimensions: 156 W x 165 H x 146 mm D (618 x 6½ x 5¾")
Shipping Weight: 2.7 kg (6 lb)
Power Draw: 0.5 A at 115 Vac
Max Pressure: 20 psi

SPECIFICATIONS (FPUVS4000)
Electrical: 115 Vac/60 Hz; CW/OFF/CCW switch; 1.8 m (6') power cord
Mounting: Thermofil plastic case; flanges
Dimensions: 157.5 W x 185.4 H x 261.6 mm D (6.2 x 7.3 x 10.3")
Shipping Weight: 3.1 kg (6.8 lb)
Tubing: 38 x 916" OD


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FPU251    Consult sales   0.36-5.5 ml/min  
 FPU252    Consult sales   3.0-50 ml/min  
 FPU253    Consult sales   6.0-90 ml/min  
 FPU254    Consult sales   0.9-24 ml/min  
 FPU255 In Stock   $580.00    8.0-220 ml/min  
 FPU257 In Stock   $580.00    1.7-49 ml/min  
 FPU258    Consult sales   15-440 ml/min  
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
TYVY TYVY:
Vinyl Tubing
TYSP TYSP:
OMEGAFLEX® Santoprene Flexible Rubber Tubing
TYVT6 and TYVT7 TYVT6 and TYVT7:
FKM Flexible Tubing
TYVT9 TYVT9:
OMEGAFLEX® FKM Flexible Tubing
TYGR TYGR:
OMEGAFLEX® Natural Latex, Gum Rubber Tubing
   
Keywords:OMEGAFLEX® Variable Speed Peristaltic Pumps, peristaltic pump