General Purpose Solid State Relays |
| G3NA Series |
|
 |
|
|
|
|
|
$
20.50
G3NA-205B-DC5-24
|
| |
Current Ratings to 90 Amps
|
| |
Multi-Million Hour Life
|
| |
Compatible with Temperature Controllers
|
| |
Solid-State, SCR Design
|
| |
Zero Voltage Switching (AC Loads)
|
| |
Built-In Varistor Effectively Absorbs External Surges
|
| |
Control AC Loads to 400 Vac
|
| |
Control DC Loads to 200 Vdc
|
| |
AC and DC Control Signal Models
|
| |
LED Operation Indicator
|
| |
Thermal Conductive Pad Included
|
View related products - Relays and Timers
|
| |
|
|
|
 |
The G3NA series of solid state relays are used to control large resistance heaters in conjunction with temperature controllers. Solid state relays are SPST, normally open switching devices with no moving parts, capable of millions of hours of operation. By applying a control signal, an SSR switches ON the AC (or DC) load current, just as the moving contacts do on a mechanical relay. Three-phase loads can be controlled using 2 or 3 SSR’s. Use 3 SSR's for Y or star 3-phase loads using a neutral line. Two SSR’s will control "delta" loads with no neutral line. Three solid state relays are also used when there is no neutral load to provide redundancy and extra assurance of control.
"Switching" takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated, making SSR's ideal for environments where there are apparatuses susceptible to RFI.
SPECIFICATIONS
Operate Time:
G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B, G3NA-420B, G3NA-440B,G3NA-450B: ½ of load power source cycle + 1 mS max (DC input), 3⁄2 of load power source cycle + 1 mS max (AC input)
G3NA-D210B: 1 mS max (DC input), 30 mS max (AC input)
Release Time:
G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B, G3NA-420B, G3NA-440B, G3NA-450B: ½ of load power source cycle + 1 mS max (DC input), 3⁄2 of load power source cycle + 1 mS max (AC input)
G3NA-D210B: 5 mS max (DC input), 30 mS max (AC input)
Output ON Voltage Drop:
G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B: 1.6 V (RMS) max G3NA-420B, G3NA-440B,
G3NA-450B: 1.8 V (RMS) max
G3NA-D210B: 1.5 V max
Leakage Current:
G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B: 5 mA max (@ 100 Vac), 10 mA max (@ 200 Vac)
Leakage Current Cont:
G3NA-420B, G3NA-440B, G3NA-450B: 10 mA max (@ 200 Vac) 20 mA max (@ 400 Vac)
G3NA-D210B: 5 mA max (@ 200 Vdc)
Insulation Resistance: 100 MΩ min (@ 500 Vdc)
Dielectric Strength: 2500 Vac, 50/60 Hz for 1 min
Vibration Resistance: Destruction; 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock Resistance: Destruction; 1000 m/s2
Ambient Temperature:
Operating: -30 to 80°C (-22 to 176°F) (with no icing or condensation)
Storage: -30 to 100°C (-22 to 212°F) (with no icing or condensation)
Ambient Humidity: Operating, 45 to 85%
Weight:
G3NA-205B, G3NA-210B, G3NA-220B: Approx 60g
G3NA-240B, G3NA-D210B: Approx 70g
G3NA-420B, G3NA-440B, G3NA-450B: Approx 80g
RATINGS: INPUT (AT AN AMBIENT TEMPERATURE OF 25°C)
| MODEL NO. |
RATED VOLTAGE |
OPERATING VOLTAGE |
IMPEDANCE1 |
MUST OPERATE VOLTAGE |
MUST RELEASE VOLTAGE |
| G3NA-2xxB |
5 to 24 Vdc |
4 to 32 Vdc |
7 mA max2 |
4 Vdc max |
1 Vdc min |
| 100 to 120 Vac |
75 to 132 Vac |
36 kΩ±20% |
75 Vac max |
20 Vac min |
| 200 to 240 Vac |
150 to 264 Vac |
72 kΩ±20% |
150 Vac max |
40 Vac min |
| G3NA-4xxB |
5 to 24 Vdc |
4 to 32 Vdc |
5 mA max2 |
4 Vdc max |
1 Vdc min |
| G3NA-D210B |
100 to 240 Vac |
75 to 264 Vac |
72 kΩ±20% |
75 Vac max |
20 Vac min |
OUTPUT
| APPLICABLE LOAD |
| MODEL NO. |
RATED LOAD VOLTAGE |
LOAD VOLTAGE RANGE |
LOAD CURRENT1 |
INRUSH CURRENT |
| WITH HEAT SINK2 |
WITHOUT HEAT SINK |
| G3NA-205B |
24 to 240 Vac |
19 to 264 Vac |
0.1 to 5 A (at 40°C) |
0.1 to 3 A (at 40°C) |
60 A (60 Hz, 1 cycle) |
| G3NA-210B |
0.1 to 10 A (at 40°C) |
0.1 to 4 A (at 40°C) |
150 A (60 Hz, 1 cycle) |
| G3NA-220B |
24 to 240 Vac |
19 to 264 Vac |
0.1 to 20 A (at 40°C) |
0.1 to 4 A (at 40°C) |
220 A (60 Hz, 1 cycle) |
| G3NA-420B |
200 to 480 Vac |
180 to 528 Vac |
0.2 to 20 A (at 40°C) |
0.2 to 4 A (at 40°C) |
| G3NA-240B |
24 to 240 Vac |
19 to 264 Vac |
0.1 to 40 A (at 40°C) |
0.1 to 6 A (at 40°C) |
440 A (60 Hz, 1 cycle) |
| G3NA-440B |
200 to 480 Vac |
180 to 528 Vac |
0.2 to 40 A (at 40°C) |
0.2 to 6 A (at 40°C) |
| G3NA-450B |
200 to 480 Vac |
180 to 528 Vac |
0.2 to 50 A (at 40°C) |
0.2 to 6 A (at 40°C) |
| G3NA-D210B |
5 to 200 Vdc |
4 to 220 Vdc |
0.1 to 10 A (at 40°C) |
0.1 to 4 A (at 40°C) |
20 A (10 ms) |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: 1The input impedance is measured at the maximum value of the rated supply voltage (for example, with the model rated at 100 to 120 Vac, the input impedance is measured at 120 Vac). 2With constant current input circuit system.
Ordering Example: (1) G3NA-205B-DC5-24 SSR for AC load, 5A, DC control voltage, $20.50, plus (1) Y92B-N50 heat sink, $16.00, $20.50 + 16.00 = $36.50
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|