Compact Solid State Relays (SSRs) |
| G3NE Series |
|
 |
|
|
|
|
|
$
25.00
G3NE-210T-US-DC24
|
| |
Current Ratings to 20 Amps
|
| |
Multi-Million Hour Life
|
| |
Compatible with Temperature Controllers
|
| |
Zero Voltage Switching
|
| |
Built-In Varistor Effectively Absorbs External Surges
|
| |
Wide Load Voltage Range: 75 to 264 Vac
|
| |
DC Control Signal
|
| |
Quick-Connect #110 Input Terminals and #250 Output Connections
|
| |
Thermal Conductive Pad Included
|
View related products - Relays and Timers
|
| |
|
|
|
 |
The G3NE Series of low-cost solid state relays are used to control
resistance heaters in conjunction with temperature controllers.
Solid state relays are SPST, normally open switching devices with
no moving parts, capable of millions of hours of operation. By
applying a control signal, an SSR switches ON the AC load current,
just as the moving contacts do on a mechanical relay. Three-phase
loads can be controlled using 2 or 3 SSR’s. Use 3 SSR’s for Y or
star 3-phase loads using a neutral line. Two SSR’s will control
“delta” loads with no neutral line. Three solid state relays are also
used when there is no neutral load to provide redundancy and extra
assurance of control.
“Switching” takes place at the zero voltage crossover point of the
alternating current cycle. Because of this, no appreciable electrical
noise is generated, making SSR’s ideal for environments where
there are apparatuses susceptible to RFI. Models are available with
control voltages of 5, 12, or 24 Vdc.
SPECIFICATIONS
Operate Time: 1/2 of load power source cycle + 1 mS max
Release Time: 1/2 of load power source cycle + 1 mS max
Output ON Voltage Drop: 1.6V (RMS) max
Leakage Current: 2 mA max (at 100 Vac), 5 mA max (at 200 Vac)
Insulation Resistance: 100 MO min (at 500 Vdc)
Dielectric Strength: 2000 Vac, 50/60 Hz for 1 min
Vibration Resistance: Malfunction: 10 to 55, 1.5 mm double amplitude
Shock Resistance: Malfunction: 1000 m/s2 (approx 100G)
Ambient Temperature:
Operating: -30 to 80°C (-22 to 176°F) (with no icing or condensation)
Storage: -30 to 100°C (-22 to 212°F) (with no icing or condensation)
Ambient Humidity: Operating, 45 to 85%
Weight: Approx 37 g (1.3 oz)
Certified Standard: UL File No. E64562/CSA File No. LR35535 TÜV R9051064 (VDE0435) (EN60950)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The load current varies depending on the ambient temperature. Refer to Load Current vs. Ambient Temperature chart on spec sheet
Ordering Example: (1) G3NE-205T-US-DC24 SSR for AC load, 5 A, 24 Vdc control voltage, $24.75, plus (1) Y92B-N50 heat sink, $16.00, $24.75 + 16.00 = $40.75
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|